USA
us
English
+1 800 937 9336
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
표시
총 카운터
시간 카운터 및 작동 시간 카운터
프리셋 카운터
액세서리 카운터/디스플레이
액세서리
액세서리
항상 센서와 사용 분야에 적합한 액세서리.
엔코더/각도 센서용 액세서리
액세서리 카운터/디스플레이
센서 액세서리
공정 센서 액세서리
이미지 처리 액세서리
케이블/연결
케이블/연결
케이블/연결
센서를 손쉽게 연결, 매개변수화 및 사용
케이블/커넥터
IO-Link Master
Baumer Sensor Suite
USB-C CAN 어댑터
엔지니어링 툴
포맷 조정
포맷 조정
기계 축의 효율적인 스핀들 위치 지정
NM170
NM172
NM174
솔루션
솔루션
주요 솔루션
선택된 사용 분야에서 부가 가치를 제공하는 포괄적인 센서 해결책에 대해 자세히 살펴보십시오.
디지털화
음식 및 음료
피더 기술
금속 및 강철
모바일 자동화
포장 산업
철도 산업
로봇 공학 - 암 툴링의 끝
제약 산업
바우머
바우머
바우머
자동 이미지 처리용 센서, 엔코더, 측정 장치, 부품에 열정을 가진 글로벌 가족 기업
위치
관리
가치
역사
연구 및 개발
운영 효율성
수상
Baumer 혁신 센터 스위스
바우머 하이테크 센터
인증서
Baumer 공급업체
환경 관리
전시회
커리어
커리어
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
진행 중인 채용 공고
서비스 및 지원
서비스 및 지원
서비스 및 지원
연락처
노하우
일련 번호 검색
수리 및 청구 관리
제품 개요
케이블/연결
케이블/커넥터
연결 케이블
CAM8.A3-11230515
Connection cable
CAM8.A3-11230515
제품번호: 11230515
M8, male, A-coded, 3-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
Dragchain capable; suitable for robotics ± 180 °/m
Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
Cable: good resistance against chemicals, flames, oils
Halogen free
문의
공유하다
기술 데이터
다운로드
도면
부속품
기술 데이터
다운로드
도면
부속품
기술 데이터
모두 표시
Side A
Head A: Connection
M8
Head A: Angle cable outlet
0°
Head A: Gender
Male
Head A: Coding
A
Head A: No. of poles
3
Head A: LED
No
Head A: Width across flats
AF9
Head A: Tightening torque
0,4 Nm
Head A: Knurled nut material
Brass, surface Ni
Head A: Body color
Black
Labeling sleeve side A
Yes
Side B
Head B: Connection
M8
Head B: Angle cable outlet
90°
Head B: Gender
Female
Head B: Coding
A
Head B: No. of poles
4
Head B: LED
No
Head B: Width across flats
AF9
Head B: Tightening torque
0,4 Nm
Head B: Knurled nut material
Zinc-pressure die casting, surface Ni
Head B: Body color
Black
Head B: Gasket material
FKM
Labeling sleeve side B
Yes
Cable length
500 cm
Length tolerance
± 7,5 cm
Shielded
No
Conductor structure
32 × 0,1 mm
AWG
24
External sheath: Material
PUR
External sheath: Color
Black
Cable diameter
4,1 mm ± 5%
Wire cross section
0.25 mm²
Cable: Temperature range (mobile)
- 25 ...+ 80 °C
Cable: Temperature range (fixed)
- 40 ...+ 80 °C
Operating voltage (only UL listed)
30 V AC/DC
Shielded
No
Bending radius (fixed)
20,5 mm
Number of wires
3
Number and diameter of wires
3x0,25
Length tolerance
± 7,5 cm
Cable length
500 cm
Acceleration (C-track)
max. 10 m/s²
AWG
24
Bending radius (fixed)
min. 5 × outer diameter
Torsion speed
max. 35 cycles/min
Bending radius (mobile)
min. 10 × outer diameter
Cable type
3
Cable weight
approx. 26,4 g/m
Wire 1: Color
BN
Wire 2: Color
BK
Wire 3: Color
BU
Conductor structure
32 × 0,1 mm
Cable diameter
4,1 mm ± 5%
Conductor: Material
Copper, bare
External sheath: Material
PUR
Insulation: Material
PP
No. of bending cycles (C-track)
approx. 10000000 Cycles
Nominal voltage
300 V
No. of torsion cycles
approx. 2000000 Cycles
Paired stranding
No
Single wire diameter
0,1 mm
Cable: Test voltage
2,5 kV
Torsion stress in °
± 180 °/m
Total stranding
3 wires strand
Travel speed (C-track)
max. 3 m/s
Traversing path (horizontal)
max. 10 m
Wire cross section
0.25 mm²
Wire processing
No
Wire diameter incl. isolation
1,25 mm ± 5%
External sheath: Color
Black
Electrical data
Operating voltage
max. 50 V AC / 60 V DC
Operating voltage (only UL listed)
30 V AC/DC
Nominal voltage
300 V
Contact resistance
max. 30 mOhm
Operating current per contact
max. 4 A
Mechanical data
Head A: Degree of protection
IP65, IP66K, IP67
Head B: Degree of protection
IP65, IP66K, IP67
Bending radius (mobile)
min. 10 × outer diameter
Bending radius (fixed)
min. 5 × outer diameter
No. of bending cycles (C-track)
approx. 10000000 Cycles
Torsion speed
max. 35 cycles/min
Torsion stress in °
± 180 °/m
No. of torsion cycles
approx. 2000000 Cycles
Acceleration (C-track)
max. 10 m/s²
Travel speed (C-track)
max. 3 m/s
Environmental conditions
Temperature range (mobile)
- 25 ...+ 80 °C
Temperature range (fixed)
- 25 ...+ 80 °C
Cable: Temperature range (fixed)
- 40 ...+ 80 °C
Dragchain capable
Yes
Head A: Chemical resistance
No
Head A: Flame resistance
HB (UL 94)
Head A: Oil resistance
ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
No
Head A: Pollution degree
3
Head B: Chemical resistance
No
Head B: Flame restistance
HB (UL 94)
Head B: Oil resistance
ASTM 1 oil, mineral oils, limited to hydraulic oils
Head B: Acid and alkali resistant
No
Head B: Pollution degree
3
Cable: Chemical resistance
Good (DIN EN 60811-404)
Cable: Flame resistance
Conform UL 1581 §1090 (H), CSA FT2, IEC 60332-2-2
Cable: Oil resistance
Good (DIN EN 60811-404)
Cable: Silicone-free
Yes
Commercial data
Eclass
27060311
다운로드
모두 표시
Data sheet
Data sheet – CAM8.A3-11230515
DE
(
pdf
| 672 KB)
Data sheet – CAM8.A3-11230515
EN
(
pdf
| 670 KB)
Certificates / approvals
(
pdf
| 179 KB)
EN
(
pdf
| 113 KB)
EPLAN
데이터 포털 링크
데이터 포털 링크
도면
모두 표시
Side A: Technical drawing
(
png
| 37 KB)
Side A: Coding
(
png
| 49 KB)
Side B: Technical drawing
(
png
| 60 KB)
Side B: Coding
(
png
| 58 KB)
Connection diagram
(
png
| 52 KB)
Drawings
(
png
| 21 KB)
부속품
모두 표시
Torque wrench
CAM8.W9-11238647
제품번호: 11238647
Wrench
M8, AF 9, 0.4 Nm
CAM8.WS9-11238649
제품번호: 11238649
Torque wrench set
M8, AF 9, 0.4 Nm
맨 위로