Lenses / apertures / glass covers
ZBLEN-200.MIXED
Article no.: 11206614
Slot aperture stickers series 200
- Material: stainless steel
- Contents: 1 pieces
- screw mounting
- Aperture: Round Ø 0,5 mm, 1 mm, 1,5 mm, 2 mm
- Aperture: Slit 0,5 x 3 mm vertical, 0,5 x 3 mm horizontal
4 pieces immediately available from stock