Technical data
Technical data
Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤3000 rpm
Operating temperature
  • -30...+80 °C
Moment of inertia
  • 104 gcm²
Torsional rigidity
  • 25 Nm/rad
Radial spring stiffness
  • 15 N/mm
Maximum torque
  • 150 Ncm
Admissible axial movement
  • ± 3 mm
Admissible parallel misalignment
  • ± 2.5 mm
Admissible angular error
  • ± 10 °
Weight approx.
  • 48 g
Material
  • Flange: steel zinc-coated
  • Conecting element: plastic

다운로드
Data sheet
CAD

맨 위로