Technical data
Process connection
Instrument connection
  • Cable suspension Ø 29
BCID instrument connection
  • T29
Process connection
  • G 1 1/2 A ISO 228-1
BCID process connection
  • G14
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar

Downloads
Operating Manual
Certificates / approvals
CAD

Drawings
Drawings

To the top