Technical data
Ambient conditions
Degree of protection (EN 60529)
  • IP 40
Humidity
  • < 98 % RH , condensing
Long-term test (transmitter)
  • IEC 770 6.3.2
Vibration (sinusoidal) (EN 60068-2-6)
  • 1.6 mm p-p (2 … 25 Hz), 4 g (25 … 100 Hz), 1 octave / min.
Output signal
Damping
  • 0.0 … 30 s , programmable
Output signal
  • 4 … 20 mA , 2-wire
Accuracy
  • < 0.1 % FSR
Temperature drift
  • < 0.003 %/K , typ.
  • < 0.01 %/K , max.
Load resistance
  • R = (U - 8 V)/23 mA
Resolution
  • 12 bit
Up/Down scaling limits
  • 23 mA / 3.5 mA
Ripple immunity
  • 3 Vrms
Power-up time
  • ≤ 10 s
Power supply
  • 8 … 35 V DC
Reverse polarity protection
  • Yes
Effect of variations in supply voltage
  • < 0.01 %/V
TAG No.
  • 15 characters
Compliance and approvals
EMC
  • EN 61000-6-2
  • EN 61000-6-3
  • EN 61326-1
Namur
  • NE21

Software
Software

Downloads
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings
The selected altAttribute does not exist!

Non-Ex Application

(png | 36 KB)

Accessories
Programming tool
The selected altAttribute does not exist! FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, PAC50x, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, PP56, FlexTop 22xx, FlexTemp 23xx, TFR5, PT55, TCR6, TE2, TER8, PT20
Accessories
The selected altAttribute does not exist! ZPX1-004
DIN-rail mounting clip for FlexTop temperature transmitters

Article no.: 11043191


To the top