Technical data
Technical data
Nominal voltage
  • 250 V
Nominal current
  • 4 A
Cable length
  • 1 m, 2 m, 5 m, 10 m (further length upon request)
Operating temperature
  • -25...+80 °C
Material
  • Cable sheath: PUR green, halogen free
Technical data - mechanical design
Protection EN 60529
  • IP 67

Downloads

To the top