Technical data
Technical data - electrical ratings
Number of pole pairs
  • 1 = 2 poles
Input voltage Ui
  • 7 Vrms
Input frequency
  • ≤10 kHz
Input current Ii max.
  • ≤65 mA
Transformation ratio
  • 0.5 ±5 %
Phase shift
  • 0 ° ±10°
Electrical error max.
  • 10 Angular minutes
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
Protection EN 60529
  • IP 65 (IP 67 at shaft input)
Operating speed
  • ≤5000 rpm
Starting torque
  • ≤0.025 Nm (+20 °C)
Admitted shaft load
  • ≤40 N axial
  • ≤60 N radial
Material
  • Housing: aluminium, black, powder-coated
  • Shaft: stainless steel
Operating temperature
  • -40...+100 °C
Resistance
  • EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • EN 60068-2-27 Shock 100 g, 11 ms
Weight approx.
  • 310 g
Connection
  • Connector M23 type 2, 12-pin

Downloads
Data sheet
Declaration of conformity

Accessories
Connectors and cables
The selected altAttribute does not exist! Connector M23 (S2BG12), 2 m cable (RTD)

Article no.: 11069601

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for RTD
The selected altAttribute does not exist! Connector M23 (S2BG12), 5 m cable (RTD)

Article no.: 11069603

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for RTD
The selected altAttribute does not exist! Connector M23 (S2BG12), 10 m cable (RTD)

Article no.: 11069605

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves for RTD

To the top