Technical data
Technical data - electrical ratings
Voltage supply
  • Lithium battery (approx. 8 years at 20 °C)
Display
  • LCD, 7-segment display
Number of digits
  • 5-digits
Digit height
  • 8 mm
Display illumination
  • 24 VDC ±20 %, 50 mA
Display range
  • 0...12000
Display refresh
  • 1 s
Display unit
  • 1/s
Function
  • Tachometers
  • Frequence display
Measuring principle
  • Gate time measurement 1 s
Accuracy
  • ≤0.05 %
Input logic
  • NPN / PNP
Counting frequency
  • 30 Hz, 7 kHz, 12 kHz
Control
  • NPN
  • PNP
  • Floating contact
Emitted interference
  • EN 61000-6-4
Interference immunity
  • EN 61000-6-2
Approval
  • UL/cULus
Technical data - mechanical design
Ambient temperature
  • -10...+60 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Core cross-section
  • 2.5 mm² fine wire AWG 12
Protection EN 60529
  • IP 65 (face with seal)
Housing type
  • Built-in housing
Housing colour
  • Deep grey, RAL 7021
Dimensions W x H x L
  • 48 x 24 x 48 mm
Cutout dimensions
  • 45 x 22.2 mm (+0.3)
Mounting depth
  • 47.7 mm
Mounting type
  • Clip frame or screw mount
Weight approx.
  • 50 g

Downloads
Operating Manual
Certificates / approvals
Declaration of conformity

Drawings

To the top