Technical data
Technical data - electrical ratings
Voltage supply
  • HEAG 151, 152: 5 VDC ±5 %
  • HEAG 153, 154: 9...26 VDC
Consumption
  • ≤5 mA
Inputs
  • HEAG 152, 154: HTL
  • HEAG 151, 153: TTL
Input signals
  • K1 90° K2, K0 + inverted
Input frequency
  • HEAG 151, 153: 200 kHz
  • HEAG 152, 154: 120 kHz
Outputs
  • HEAG 153, 154: HTL
  • HEAG 151, 152: TTL
Load current (outputs)
  • HTL: 60 mA (average), 100 mA (peak)
  • TTL: 25 mA (average), 75 mA (peak)
Output signals
  • K1, K2, K0 + inverted
Technical data - mechanical design
Dimensions W x H x L
  • 50 x 75 x 55 mm
Protection EN 60529
  • IP 20
Operating temperature
  • -20...+50 °C
Mounting type
  • DIN rail housing EN 50022
Connection
  • Screw terminal connector

Downloads
Data sheet
Operating Manual
Declaration of conformity
3D CAD / CAE

To the top