Technical data
General data
Mounting type
  • Flush
Nominal sensing distance Sn
  • 0.8 mm
Electrical data
Switching frequency
  • 5 kHz
Normal operating voltage
  • 8.2 VDC
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption undamped
  • > 4 mA
Current consumption damped
  • < 1 mA
Current consumption max. (no load)
  • 10 mA
Output circuit
  • NAMUR
Residual ripple
  • < 10 % Vs
Mechanical data
Design
  • Cylindrical smooth
Material (sensing face)
  • LCP
Housing material
  • Stainless steel
Dimension
  • 4 mm
Housing length
  • 25 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Mounting accessories
The selected altAttribute does not exist! 10119345
Clamping nut for sensors Ø 4 mm

Article no.: 10119345

  • Tightening torque max. 0.5 Nm

To the top