USA us English

Industry 4.0 Technologies for Lab Automation

Visit Baumer at SLAS on Jan. 27-29 in San Diego, CA

Join us at booth #146:

  • Experience new automation technologies to help you solve your lab automation applications reliably, including detection of transparent samples, position of samples and carriers, and fill level monitoring
  • Participate in interactive, live demos
  • Talk to our automation experts about your applications
  • Join our speaker session on new technologies on Jan. 27 at 10:30 a.m. at booth 2907


Book a meeting with our experts

With over 70 years of experience in all industries, our experts can provide advice on your applications. Request a meeting and our sales team will follow up with you to confirm a time to meet.

Sign up now!


Join our expert talk

Industry 4.0 Technologies for Lab Automation

When: Jan. 27 at 10:30 a.m.
Solutions Spotlight Theater, booth #2907
Featuring Mauricio Lugo, Director of Sales - West


Experience the Award-Winning PLP70 Potentiometric Level Sensor

  • Sensors for maximum plant effectiveness and efficiency
  • Suitable for a varied homogeneous process media, especially for low-conductive media > 5 µS/cm
  • For applications in industrial fluid processing and the food industry
  • Easy and flexible integration thanks to all common process connections and sensor lengths


Ultrasonic sensors – maximum versatility in object detection

  • NexSonic ultrasonic technology: Fast, compact, the shortest blind range, adjustable sonic cone and smart filter functions
  • Fast ultrasonic sensors - up to 10ms reaction time
  • Comprehensive choice of sensors for every measuring task: the perfect match in size, design and detection range, for any ambient condition and much more.


Positioning, detection and identification

Superior performance with less engineering effort

High process reliability in the control of machines and robots increases plant efficiency. Baumer position sensors and code readers are well suited for this requirement. Systems are ready for operation more quickly because the built-in “smart” functions save time from design-in to commissioning. The comprehensive Sensor Toolbox by Baumer for object detection, identification and positioning allows the selection of the most suitable sensor in each case. Applications across the entire factory automation spectrum, such as assembly and handling, packaging or intralogistics, can be solved.


Measuring, testing and inspecting

Realize 100% in-line quality control efficiently

Precise in-line distance measurements and image-based feature checks ensure consistent product quality as well as increased efficiency in the production process. Compact all-in-one sensors with integrated measuring tools solve individual measuring tasks without additional programming effort. Thanks to graphical setup tools and live measured value analyses, this is particularly easy with sensors from Baumer.  A large selection of interfaces are available, thus making integration into automation systems is possible with ease.


Connect and evaluate

Using smart sensors more quickly and easily

With our broad sensor portfolio and excellent technology and application know-how, you can solve your automation task quickly and smartly. Baumer sensors provide the required signals, data and information in the appropriate form and quality, whether conventionally analog, digitally via IO-Link or Industrial Ethernet. This enables flexible and cost-efficient 24/7 production. An important part of this overall solution are software tools to quickly understand and use the functional diversity of smart sensors. Industrial Ethernet sensors from Baumer convince with integrated web servers. IO-Link devices can be evaluated, visualized and parameterized independently of the manufacturer via the Baumer Sensor Suite. These tools ensure intuitive use of the sensor functions, accelerate processes from engineering to commissioning and maintenance, and thus enable the full potential of smart sensors to be exploited.
To the top