USA us English
2022-09-29 16_15_26-Assets - Geschäftlich – Microsoft​ Edge.png

Smart Sensor Solutions for Food and Beverage

Visit Baumer at CheeseExpo on April 16-18, Baird Center, Milwaukee, Wisconsin

Join us at booth #1336 to:

  • Experience our newest smart sensor solutions for food and beverage, including our award winning PLP70 smart level sensor and our clever level for point level detection
  • Talk to our automation experts about your food and beverage applications
  • Participate in live, interactive demos
Foto_Teaser-Landingpage_Fluidprozesse_SPS-2022_600x388-bg_screen.png

Monitoring of fluid processes

High process reliability and resource efficiency

Pressure, level, flow, conductivity and temperature - for these important variables for the efficient control of fluid processes, Baumer offers customers state-of-the-art sensor solutions with best-in-class performance.  Superior response times and reliable, accurate measured values help you to increase process quality and save resources. With smart, field-proven sensor solutions, you can easily detect air or gas bubbles in the system, continuously measure level, or accurately determine flow even at low speed, for example.


9613-0-DCH_600x388-Screen.jpg

Connect and evaluate

Using smart sensors more quickly and easily

With our broad sensor portfolio, excellent technology, and application know-how we can solve your automation task quickly. Baumer sensors provide the required signals, data and information in the appropriate form and quality – whether you need conventional analog, digital IO-Link or Industrial Ethernet communication. This enables flexible and cost-efficient 24/7 production. An important part of this overall solution is software tools to quickly understand and use the functional diversity of smart sensors. Industrial Ethernet sensors from Baumer offer convenience with integrated web servers. IO-Link devices can be evaluated, visualized and parameterized independently of the manufacturer via the Baumer Sensor Suite. These tools ensure intuitive use of the sensor functions, accelerate engineering, commissioning, and maintenance. This enables the full potential of smart sensors to be exploited.


PCB_SE-PO_600_388.png

Positioning, detection and identification

Superior performance with less engineering effort

High process reliability in the control of machines and robots increases plant efficiency. Baumer position sensors and code readers are well suited for this requirement. Systems are ready for operation more quickly because the built-in “smart” functions save time from design-in to commissioning. The comprehensive Sensor Toolbox by Baumer for object detection, identification and positioning allows the selection of the most suitable sensor in each case. Applications across the entire factory automation spectrum, such as assembly and handling, packaging or intralogistics, can be solved.


CheeseExpo PLP70

Intelligent solutions for level measurement

For high-performance, time-critical and demanding production processes

Maximum accuracy and repeatability even in the most demanding applications. This is guaranteed by the potentiometric level sensor CombiLevel PLP70 thanks to its media independent measuring principle. Examples of this are processes with pasty, sticky or foaming media with extremely low conductivity that are difficult to measure. Thanks to its short response time, the PLP70 is particularly suitable for highly dynamic processes with rapid level changes in filling systems. The intelligent sensor automatically adapts to a wide range of media and offers convenient process monitoring thanks to the large touch display.


CheeseExpo PAD20

Innovative detection of air and gas bubbles

Maximum plant efficiency with highest process reliability and quality

The unique PAD20 bubble sensor detects even the smallest air and gas bubbles in liquid media, thereby increasing resource efficiency, food safety and overall system efficiency. In addition to the food industry, it can also be used in industrial applications. For example, it optimizes the energy efficiency of cooling and heating systems and protects pumps from running dry. Thanks to precise early detection, it also avoids maintenance work and downtime.


Book A Meeting With Our Experts:

Do you need guidance on an application? Or do you want to learn more about our newest products, including the award-winning PLP70 smart level sensor?

Book a meeting with our experts now to secure your time before the show.  

Please submit the form on the right side, and our team will get back to you right away to arrange an appointment.

We look forward to connecting with you.

To the top