Technical data
General data
Nominal strain
  • 0 ... 350 μm/m
Non-linearity
  • < 0.5 %
Repeatability
  • < 0.1 %
Mechanical mounting
  • 4 x M6 screws
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical data
Overload
  • 150 %
Fatigue strength
  • >10 Mio cycles at 0...100% FS
Sensor stiffness
  • 70 N @ 350 µm/m
Weight
  • 135 g
Material sensor body
  • 1.7225, chemically nickel plated
Material housing
  • Stainless steel, 1.4301
Compensated for thermal expansion coefficient
  • 11.1 * 10-6 1/K
Electrical connection
  • M12, 5 pin, male
Environmental conditions
Operating temperature range
  • 0 °C ... 70 °C
Storage temperature range
  • -40 °C ... 85 °C
Protection class EN 60529, ISO20653
  • IP 65
Vibration IEC 60068-2-6
  • 10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Random IEC 60068-2-64
  • 20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
  • 50 g / 11 ms, 100 g / 6 ms
Electrical data
Output signal
  • 4 ... 20 mA
Signal polarity positive
  • Tension
Bridge resistance
  • 350 Ω
Supply voltage
  • 18 ... 30 VDC
Current consumption
  • < 40 mA
Reverse polarity protection
  • Yes
Short circuit protection
  • Yes
Cut-off frequency (3 db)
  • 1000 Hz
Zero adjustment active
  • ≥ 5 VDC
Zero adjustment inactive
  • ≤ 1 VDC
Zero adjustment time
  • < 30 ms
Compliance and approvals
Conformity
  • CE
  • UL

Downloads
Data sheet
Quickstart
EPLAN

Drawings

To the top