Gigabit Ethernet, 6,2 Megapixel, Color |
Gigabit Ethernet, 6,2 Megapixel, Color |
|
|
|
|
|
|
|
Acquisition formats | ||
Image formats, aquisition frame rate max. (Burst Mode) | Full Frame, 3072 × 2048 px, max. 29 fps | Full Frame, 3072 × 2048 px, max. 29 fps |
Image formats, interface frame rate max. | Full Frame, 3072 × 2048 px, max. 19 fps Binning 2×2, 1536 × 1024 px, max. 29 fps Binning 2×1, 1536 × 2048 px, max. 19 fps Binning 1×2, 3072 × 1024 px, max. 29 fps |
Full Frame, 3072 × 2048 px, max. 19 fps Binning 2×2, 1536 × 1024 px, max. 29 fps Binning 2×1, 1536 × 2048 px, max. 29 fps Binning 1×2, 3072 × 1024 px, max. 29 fps |
Pixel formats | BayerRG8 BayerRG10 BayerRG12 BayerRG12 Packed Mono8 Mono10 Mono12 Mono12 Packed RGB8 BGR8 |
BayerRG8 BayerRG10 BayerRG12 BayerRG12 Packed Mono8 Mono10 Mono12 Mono12 Packed RGB8 BGR8 |
Camera features | ||
Acquisition / Interface | Burst Mode Adjustable Framerate Device Link Throughput Limit Internal Image Buffer |
Burst Mode Adjustable Framerate Device Link Throughput Limit Internal Image Buffer |
Additional Functions | User Set Integrated temperature sensor Readable additional information (e.g. sensor information) Save Custom Data |
User Set Integrated temperature sensor Readable additional information (e.g. sensor information) |
Auto Functions | Exposure Auto Gain Auto White Balance Auto Color Transformation Auto |
Exposure Auto Gain Auto White Balance Auto Color Transformation Auto |
Basic Functions | Exposure Gain / Color Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Exposure Gain / Color Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Calibration data | Integrated color correction matrix (3000 K, 5000 K, 6500 K, 9500 K, and user defined) Camera calibration data (user defined storage for intrinsic / extrinsic camera parameters, and geometry distortion values) Customer data storage (128 bytes user defined) |
|
Image Pre-processing | Color Processing (RGB, BGR, Mono) Color Enhancement (with optimized ColorTransformationMatrix) LUT / Gamma |
Color Processing (RGB, BGR, Mono) Color Enhancement (with optimized ColorTransformationMatrix) LUT / Gamma |
Process Synchronization | Events Timer Trigger Delay Debouncer Counter Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) Chunk data inside transferred image Encoder support via Counter End trigger source |
Events Timer Trigger Delay Debouncer Counter Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) Chunk data inside transferred image Encoder support via Counter End trigger source |
Synchronization | free running trigger |
|
Trigger sources | Hardware Software ActionCommand |
|
Conformity | ||
Conformity | CE RoHS UL recognized KC (R-R-BkR-VCXG-65R) |
CE RoHS UL recognized |
Data quality (EMVA 1288 typical) | ||
Dark noise | 2.9 e- | 2.9 e- |
Dynamic range | 71.8 dB | 71.8 dB |
Quantum efficiency | 58.4 % @ 465 nm 62.8 % @ 536 nm 47.2 % @ 631 nm |
58.4 % @ 465 nm 62.8 % @ 536 nm 47.2 % @ 631 nm |
Saturation capacity | 14036 e- | 14036 e- |
Signal-to-noise ratio | 41.5 dB | 41.5 dB |
Electrical data | ||
Power consumption | Approx. 2.1 W @ 12 VDC and 19 fps Approx. 2.6 W @ 48 VDC (PoE) and 19 fps |
Approx. 2.7 W @ 12 VDC and 19 fps Approx. 3.2 W @ 48 VDC (PoE) and 19 fps |
Voltage supply range +Vs | 12 … 24 V DC (external power supply) 36 … 57 V DC (Power over Ethernet) |
12 … 24 V DC (external power supply) 36 … 57 V DC (Power over Ethernet) |
Environmental conditions | ||
Operating temperature | 0 … +65 ° @ T = measurement point | 0 … +65 ° @ T = measurement point |
Protection class | IP 40 (with mounted lens and cable) | IP 40 (with mounted lens and cable) |
Storage temperature | -20 … +70 °C | -20 … +70 °C |
Image preprocessing | ||
Color models | Mono Raw Bayer RGB BGR |
Mono Raw Bayer RGB BGR |
Interfaces and connectors | ||
Data interface | Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer Rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable TYPE090 (according to GigE Vision Mechanical Supplement) | Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer Rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable TYPE090 (according to GigE Vision Mechanical Supplement) |
Power supply | via M8/8 pins or Power over Ethernet (PoE) | via M8/8 pins or Power over Ethernet (PoE) |
Process interface | M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180) | M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180) |
Mechanical data | ||
Depth | 49 mm | 49 mm |
Height | 29 mm | 29 mm |
Lens mount | C-mount | C-mount |
Material | zinc die casting, baked varnish (until 02-2020 nickel-chrome-plated), IP 40 | zinc die casting, baked varnish |
Weight | ≤ 120 g | ≤ 120 g |
Width | 29 mm | 29 mm |
Sensor information | ||
Mono/Color | Color | Color |
Pixel size | 2.4 × 2.4 µm | 2.4 × 2.4 µm |
Resolution | 3072 × 2048 px | 3072 × 2048 px |
Sensor | Sony IMX178 | Sony IMX178 |
Sensor type | 1/1.8″ CMOS | 1/1.8″ CMOS |
Shutter type | Rolling shutter Global reset shutter |
Rolling shutter Global reset shutter |