Product portfolio
Cameras with GigE interface – Cameras for demanding image processing tasks

Cameras for demanding image processing tasks

CX series (VCX.I cameras)

  • 1.3 – 24 MP and 94 fps
  • Sony Pregius, Pregius S and STARVIS, onsemi PYTHON
  • GigE Vision
  • Operating temperature range 0 °C – 65 °C
Open in product selector
CX.I cameras – Cameras with more performance for demanding applications – Cameras with extended temperature range – Cameras with Precision Time Protocol (PTP)

Cameras with extended temperature range

CX series (VCX.I.XT cameras)

  • 1.3 – 1.5 MP and 94 fps
  • Sony Pregius, STARVIS, onsemi PYTHON
  • GigE Vision
  • Operating temperature range -40 °C – 70 °C
Open in product selector
CX.I cameras – Cameras with more performance for demanding applications – Cameras with extended temperature range – Cameras with Precision Time Protocol (PTP)

Cameras with Precision Time Protocol (PTP)

CX series (VCX.I.PTP cameras)

  • 3.2 – 5.1 MP and 39 fps
  • Sony Pregius
  • GigE Vision
  • Operating temperature range 0 °C – 65 °C
  • Precision Time Protocol (PTP) for precise time synchronization
Open in product selector
The selected altAttribute does not exist!

IP 65/67/69K housing accessories for CX.I cameras

CX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area

Highlights
     

The high-performance CX.I cameras offer exceptional performance coupled with a clever design and practical functional properties. This allows you to operate your applications with minimum integration effort and sustainably reduced system costs. The robust design ensures long-term stable image analysis to reduce downtimes.


Your benefits
  • Quick and cost-effective integration of image processing across all industries
    • Integrated illumination controller with brightness control
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Hard-anodized housing
    • Wide range of thermally optimized accessories to achieve protection classes IP 54, IP 65, IP 67, and IP 69K
    • IEEE 1588 Precision Time Protocol (PTP)
  • Precise image analysis with long-term stability
    • Industrial design with a temperature range from -40 °C to 70 °C
    • X-coded M12 plug and PoE
    • Vibration 10 g and shock 100 g
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Eliminate the need for additional cooling and heating measures
    • Models with an extended operating temperature range from -40 °C to 70° C
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Capture idle or slowly moving objects with high resolution cost-effectively
    • Cutting-edge Sony STARVIS CMOS sensors
    • Compact and simple pixel architecture with resolutions up to 20 MP
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision and GenICam
    • Highest compatibility with standard-compliant third-party software providers

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top