|
Cable Power Adapter M12/DC Connector
Article no.: 11048083
|
- shielded adapter connection cable
- M12/12-pin male connector to confectioned DC connector
- length 2,0 m
- manufactured cable: 11201118 ESG 34JP0200GS
|
|
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201118
|
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 2,0 m
|
|
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195097
|
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
|
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195098
|
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 10,0 m
|
|
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195099
|
- shielded process interface cable
- M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 20,0 m
|
|
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201128
|
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 2,0 m
|
|
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195094
|
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 5,0 m
|
|
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195095
|
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 10,0 m
|
|
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195096
|
- shielded process interface cable
- 90° angled M12/12-pin female connector to open wires
- cable carrier compatible
- suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
- length 20,0 m
|
|
CAM12.X8-11233142
Article no.: 11233142
|
- M12, male, X-coded, 8-poles; PUR, 100 cm, shielded; RJ45, male, X-coded, 8-poles
- Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
- Head A: IP66K, IP67; Head B: IP20
- Cable: good resistance against flames, oils
- Halogen free
|
|
CAM12.X8-11230491
Article no.: 11230491
|
- M12, male, X-coded, 8-poles; PUR, 200 cm, shielded; RJ45, male, X-coded, 8-poles
- Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
- Head A: IP66K, IP67; Head B: IP20
- Cable: good resistance against flames, oils
- Halogen free
|
|
CAM12.X8-11230492
Article no.: 11230492
|
- M12, male, X-coded, 8-poles; PUR, 300 cm, shielded; RJ45, male, X-coded, 8-poles
- Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
- Head A: IP66K, IP67; Head B: IP20
- Cable: good resistance against flames, oils
- Halogen free
|
|
CAM12.X8-11230367
Article no.: 11230367
|
- M12, male, X-coded, 8-poles; PUR, 500 cm, shielded; RJ45, male, X-coded, 8-poles
- Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
- Head A: IP66K, IP67; Head B: IP20
- Cable: good resistance against flames, oils
- Halogen free
|
|
CAM12.X8-11230493
Article no.: 11230493
|
- M12, male, X-coded, 8-poles; PUR, 1000 cm, shielded; RJ45, male, X-coded, 8-poles
- Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
- Head A: IP66K, IP67; Head B: IP20
- Cable: good resistance against flames, oils
- Halogen free
|
|
CAM12.X8-11230495
Article no.: 11230495
|
- M12, male, X-coded, 8-poles; PUR, 2000 cm, shielded; RJ45, male, X-coded, 8-poles
- Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
- Head A: IP66K, IP67; Head B: IP20
- Cable: good resistance against flames, oils
- Halogen free
|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Article no.: 11185139
|
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 2,0 m
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Article no.: 11195760
|
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 5,0 m
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761
|
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 10,0 m
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Article no.: 11196995
|
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock) to RJ45
- cable carrier compatible
- length 20,0 m
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Article no.: 11195123
|
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
- cable carrier compatible
- suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
- length 5,0 m
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122
|
- Gigabit Ethernet interface cable
- CAT6A
- M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
- cable carrier compatible
- suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
- length 10,0 m
|
|
11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories
Article no.: 11120705
|
- Fitting for PosCon and OM70
- Mounting at an angle of 90°
- Bracket and mounting hardware
|
|
11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories
Article no.: 11126836
|
- Fitting for PosCon and OM70
- Mounting at an angle of 30° horizontal
- Bracket and mounting hardware
|
|
11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories
Article no.: 11126837
|
- Fitting for PosCon and OM70
- Mounting at an angle of 30° vertical
- Bracket and mounting hardware
|