Technical data
Technical data - electrical ratings
Voltage supply
  • 9...30 VDC
Consumption w/o load
  • ≤500 mA
Function
  • Cam switch
Steps per revolution
  • 4096 / 12 bit
Number of revolutions
  • 4096 / 12 bit
Sensing method
  • Optical
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programming interface
  • Ethernet Webconfigurator
Programmable parameters
  • Cam switch
Approval
  • CE
  • UL approval / E217823
Technical data – electrical ratings (cam switch)
Output configuration
  • Push / open-drain
Resolution
  • 1 step (1 LSB)
Switching voltage
  • 9 … 30 VDC
Switching delay time
  • ≤40 ms
Switching outputs
  • 10
Output current per switch
  • ≥10 mA / ≤150 mA
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Flange
  • EURO flange B10
Protection EN 60529
  • IP 66
Operating speed
  • ≤3500 rpm
Operating torque typ.
  • 10 Ncm
Rotor moment of inertia
  • 1 kgcm²
Admitted shaft load
  • ≤450 N axial
  • ≤650 N radial
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -30...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 400 g, 1 ms
Weight approx.
  • 2.7 kg (depending on version)
Connection
  • Terminal box
  • Connection for parameterization

Downloads
Data sheet
Operating Manual

Accessories
Mounting accessories
The selected altAttribute does not exist! Flange ø120 PMG93 CAM

Article no.: 11725280

  • Flange with 120 mm diameter
  • For mounting on B10 flange as an adapter solution
The selected altAttribute does not exist! Flange ø160 PMG93 CAM

Article no.: 11725269

  • Flange with 160 mm diameter
  • For mounting on B10 flange
  • Mounting compatible with FL160 flange from Stromag
The selected altAttribute does not exist! 3-pin coupling

Article no.: 11725278

  • For easy coupling of devices with ø11 mm shaft with feather key
  • Adjustable pins

To the top