Product portfolio
The selected altAttribute does not exist!

Cylindrical miniature sensors

  • Diameters from 3 mm to 6 mm 
  • Short variants with only 12 mm in length
  • Switching distance up to 6 mm
  • Variants with cable, stranded wires or connector
Open in product selector
The selected altAttribute does not exist!

Rectangular miniature sensors

  • Designs of 4x4, 6x6 and 8x8 mm
  • Short variants with only 20 mm in length
  • Switching distance up to 2 mm
  • Variants with cable and connector outlet
Open in product selector
Placeholder original

Extra flat sensors

  • Extremely flat designs from 4.7 mm in depth
  • Sensors for front mount
  • Up to 12 mm switching distance
  • Variants with cable and connector outlet
Open in product selector

Your benefits
  • Efficient construction and simplified machine design
    • Miniature sensors in flat shapes fit constraint machine designs
    • Stranded wire variants with narrow bending radius where machine design is extremely tight
    • Fully integrated evaluation electronics
  • Improved process safety
    • Optimally protected against mechanical damage by extended switching distance of up to 12 mm
    • High-precision repeatability and excellent switching frequency
    • High temperature stability and excellent EMC properties
  • Quick, easy mounting and commissioning
    • Negligible production lot variation thanks to default calibration
    • Eliminating mounting allowances
    • Sensor settings made easy

Applications
  • Detection of end positions at robots' gripper jaws
  • Position feedback at motor spindles
  • Object presence control in grippers
  • Precise position feedback at pick-and-place assembly machines
  • Referencing / initializing at linear units

Downloads
Technical and Application Reports / White Paper


To the top