Technical data
Fixing
Article number
  • 11165173
Name
  • Mounting Adapter Type E
Features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 18 g)

Cable
Article number
  • 11702660
Name
  • cable USB 3.0 die-cast MicB (screw)/A, 3,0 m (KSG U2/KSGU6GC0300G)
Features
    • USB 3.0 interface cable with screwable Micro-B connector to USB 3.0 type A connector with screw lock option
    • both connectors with die-cast housing
    • length 3,0 m

Process interface cable
Article number
  • 11118810
Name
  • shielded cable 8 wires, 5,0 m (Z-ESG 32FP0500G)
Features
    • shielded cable
    • M8 female connector
    • 8-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

Interface card
Article number
  • 11141165
Name
  • USB3.0 2 Port PCIe Card (ZVA-PCIe_2x_external_USB_3.0)
Features
    • 2 port USB 3.0 board
    • chipset: Renesas PD720202
    • tested bandwidth 2950Mbit/s
    • 1 lane PCIe plug board
    • tested driver version: Renesas 3.0.23.0


Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


Downloads
Data sheet

To the top