Technical data
Process connection
Instrument connection
  • G 1/2 A ISO 228-1
  • G 1/2 A DIN 3852-E
  • G 1/2 A DIN 3852-A
BCID instrument connection
  • G06
  • G51
  • G44
Process connection
  • R 1/2 ISO 7-1
  • G 1/2 A ISO 228-1
  • G 3/4 A ISO 228-1
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • M20×1.5 ISO 965
  • Welding connection Ø 35
BCID process connection
  • R06
  • G06
  • G10
  • C04
  • M08
  • W30
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm (ISO 2852 (Tri-Clamp) / welding connection)

Downloads
Data sheet
Certificates / approvals

Drawings
Drawings
The selected altAttribute does not exist!

R 1/2 ISO 7/1 (BCID: R06)

(png | 20 KB)
The selected altAttribute does not exist!

G 1/2 A ISO 228-1 (BCID: G06)

(png | 20 KB)
The selected altAttribute does not exist!

G 3/4 A ISO 228-1 (BCID: G10)

(png | 20 KB)
The selected altAttribute does not exist!

Tri-Clamp Ø 50.5 (BCID: C04)

(png | 18 KB)
The selected altAttribute does not exist!

M20 × 1.5 ISO 261 / ISO 965 (BCID: M08)

(png | 20 KB)
The selected altAttribute does not exist!

Inclined mounting (welding ball), Ø35 mm (BCID: W30)

(png | 19 KB)

Accessories
Accessories
Thermal compound – ZPX1-001 ZPX1-001
Thermal compound 6 g

Article no.: 11113510

The selected altAttribute does not exist! ZPW1-723

Article no.: 11177268

  • Welding connection Ø 26.5 x 15
  • AISI 316L (1.4404)
  • 100 bar


To the top