Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA (24 VDC)
Initializing time typ.
  • 250 ms after power on
Interface
  • CANopen®
  • EtherCAT
  • EtherNet/IP
  • Profibus
  • PROFINET
  • SAE J1939
  • SSI
Function
  • Multiturn
Device adress
  • Rotary switches in bus cover
Steps per revolution
  • ≤262144 / 18 bit
Number of revolutions
  • ≤8192 / 13 bit
Absolute accuracy
  • ±0.01 °
Sensing method
  • Optical
Code
  • Binary
Code sequence
  • CW/CCW programmable
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Programmable parameters
  • Steps per revolution
  • Number of revolutions
  • Preset
  • Scaling
  • Rotating direction
Diagnostic function
  • Position or parameter error
  • Multiturn sensing
Status indicator
  • DUO-LED integrated in bus cover
Approval
  • UL approval / E63076
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm solid shaft (clamping flange)
  • ø6 mm solid shaft (synchro flange)
Flange
  • Clamping or synchro flange
Protection EN 60529
  • IP 54 (without shaft seal)
  • IP 65 (with shaft seal)
Operating speed
  • ≤10000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.015 Nm (+25 °C, IP 54)
  • ≤0.03 Nm (+25 °C, IP 65)
Rotor moment of inertia
  • 20 gcm²
Admitted shaft load
  • ≤20 N axial
  • ≤40 N radial
Material
  • Housing: steel
  • Flange: aluminium
  • Bus cover: zinc die-cast
Operating temperature
  • -25...+85 °C
  • -40...+85 °C (optional)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 16-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Weight approx.
  • 600 g
Connection
  • Bus cover

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Certificates / approvals
Bus cover

Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Set of eccentric fixings type A

Article no.: 11065545

  • With 3 eccentric fixings type A
The selected altAttribute does not exist! Adaptor plate for clamping flange to convert into synchro flange

Article no.: 10141255

  • Adaptor plate for encoder with clamping flange for modification into synchro flange
The selected altAttribute does not exist! Mounting adaptor
For encoders with synchro flange

Article no.: 10117667

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
The selected altAttribute does not exist! Set of eccentric fixings for mounting clamp (10117667)

Article no.: 10117668

  • With 3x eccentric fixings, screws and nuts
The selected altAttribute does not exist! Mounting adaptor
For encoders with clamping flange

Article no.: 10125051

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
The selected altAttribute does not exist! Bearing flange for encoders with synchro flange (Z 119.035)

Article no.: 10158124

  • For all encoder with synchro flange and 6 mm shaft
  • Material: Aluminium, bare
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Article no.: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
Programming accessories
The selected altAttribute does not exist! Programming cable for encoders with SSI bus cover, CD with software and manual (Z 139.008)

Article no.: 11034193

Cables with open-ended wires
The selected altAttribute does not exist! CAM12.D4-11233075

Article no.: 11233075

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231001

Article no.: 11231001

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233076

Article no.: 11233076

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230410

Article no.: 11230410

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231002

Article no.: 11231002

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233077

Article no.: 11233077

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233078

Article no.: 11233078

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233085

Article no.: 11233085

  • M12, male, D-coded; 4-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231019

Article no.: 11231019

  • M12, male, D-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233086

Article no.: 11233086

  • M12, male, D-coded; 4-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230445

Article no.: 11230445

  • M12, male, D-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231020

Article no.: 11231020

  • M12, male, D-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233087

Article no.: 11233087

  • M12, male, D-coded; 4-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233088

Article no.: 11233088

  • M12, male, D-coded; 4-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233242

Article no.: 11233242

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232237

Article no.: 11232237

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233243

Article no.: 11233243

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233244

Article no.: 11233244

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233245

Article no.: 11233245

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233246

Article no.: 11233246

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233247

Article no.: 11233247

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233249

Article no.: 11233249

  • M12, female, A-coded, 8-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233250

Article no.: 11233250

  • M12, female, A-coded, 8-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233251

Article no.: 11233251

  • M12, female, A-coded, 8-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233252

Article no.: 11233252

  • M12, female, A-coded, 8-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233253

Article no.: 11233253

  • M12, female, A-coded, 8-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233254

Article no.: 11233254

  • M12, female, A-coded, 8-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11233255

Article no.: 11233255

  • M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232713

Article no.: 11232713

  • M12, female, A-coded; 8-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232714

Article no.: 11232714

  • M12, female, A-coded; 8-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232715

Article no.: 11232715

  • M12, female, A-coded; 8-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232716

Article no.: 11232716

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232717

Article no.: 11232717

  • M12, female, A-coded; 8-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232718

Article no.: 11232718

  • M12, female, A-coded; 8-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232719

Article no.: 11232719

  • M12, female, A-coded; 8-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232721

Article no.: 11232721

  • M12, female, A-coded; 8-poles; TPE-S, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232722

Article no.: 11232722

  • M12, female, A-coded; 8-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232723

Article no.: 11232723

  • M12, female, A-coded; 8-poles; TPE-S, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232724

Article no.: 11232724

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232725

Article no.: 11232725

  • M12, female, A-coded; 8-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232726

Article no.: 11232726

  • M12, female, A-coded; 8-poles; TPE-S, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232727

Article no.: 11232727

  • M12, female, A-coded; 8-poles; TPE-S, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232697

Article no.: 11232697

  • M12, female, A-coded; 8-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232698

Article no.: 11232698

  • M12, female, A-coded; 8-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232699

Article no.: 11232699

  • M12, female, A-coded; 8-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232700

Article no.: 11232700

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232701

Article no.: 11232701

  • M12, female, A-coded; 8-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232702

Article no.: 11232702

  • M12, female, A-coded; 8-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232703

Article no.: 11232703

  • M12, female, A-coded; 8-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232705

Article no.: 11232705

  • M12, female, A-coded; 8-poles; TPE-S, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232706

Article no.: 11232706

  • M12, female, A-coded; 8-poles; TPE-S, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232707

Article no.: 11232707

  • M12, female, A-coded; 8-poles; TPE-S, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232708

Article no.: 11232708

  • M12, female, A-coded; 8-poles; TPE-S, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232709

Article no.: 11232709

  • M12, female, A-coded; 8-poles; TPE-S, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232710

Article no.: 11232710

  • M12, female, A-coded; 8-poles; TPE-S, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
The selected altAttribute does not exist! CAM12.A8-11232711

Article no.: 11232711

  • M12, female, A-coded; 8-poles; TPE-S, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • Halogen free
Connection cables
The selected altAttribute does not exist! CAM12.D4-11233060

Article no.: 11233060

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231005

Article no.: 11231005

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233061

Article no.: 11233061

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230439

Article no.: 11230439

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231006

Article no.: 11231006

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233062

Article no.: 11233062

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233063

Article no.: 11233063

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233065

Article no.: 11233065

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231007

Article no.: 11231007

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233066

Article no.: 11233066

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230440

Article no.: 11230440

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231008

Article no.: 11231008

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233067

Article no.: 11233067

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233068

Article no.: 11233068

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; M12, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233095

Article no.: 11233095

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230365

Article no.: 11230365

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231012

Article no.: 11231012

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230442

Article no.: 11230442

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231013

Article no.: 11231013

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233096

Article no.: 11233096

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233097

Article no.: 11233097

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233099

Article no.: 11233099

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233100

Article no.: 11233100

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233101

Article no.: 11233101

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230443

Article no.: 11230443

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231015

Article no.: 11231015

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233102

Article no.: 11233102

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233103

Article no.: 11233103

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233105

Article no.: 11233105

  • M12, male, D-coded, 4-poles; PUR, 100 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231017

Article no.: 11231017

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233106

Article no.: 11233106

  • M12, male, D-coded, 4-poles; PUR, 300 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11230444

Article no.: 11230444

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11231018

Article no.: 11231018

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233107

Article no.: 11233107

  • M12, male, D-coded, 4-poles; PUR, 1500 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.D4-11233108

Article no.: 11233108

  • M12, male, D-coded, 4-poles; PUR, 2000 cm, shielded; RJ45, male, D-coded, 4-poles
  • Dragchain capable, CAT5, 100 Mbit/s
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! KSG 34A/KSG45AR0200G/E

Article no.: 11700903

  • M12, male;, D-coded, 4-poles PUR, 200 cm, shielded; RJ45, male, A-coded, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR0500G/E

Article no.: 11700905

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSG 34A/KSG45AR1000G/E

Article no.: 11700904

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0200G/E

Article no.: 11701260

  • M12, male, D-coded, 4-poles; PUR, 200 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR0500G/E

Article no.: 11701261

  • M12, male, D-coded, 4-poles; PUR, 500 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils
The selected altAttribute does not exist! KSW 33A/KSG45AR1000G/E

Article no.: 11701262

  • M12, male, D-coded, 4-poles; PUR, 1000 cm, shielded; RJ45, male, 4-poles
  • Suitable for robotics ± 180 °/m
  • Head A: IP67; Head B: IP20
  • Cable: good resistance against flames, oils

To the top