Technical data
Fixing
Article number
  • 11003060
Name
  • Mounting Adapter Type B (Tripod)
Features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 17g)
    • UNC ¼”- 20 thread for mounting (tripod thread)

Cable
Article number
  • 11077296
Name
  • 2x cable mini CL SDR/SDR 5,0 m
Features
    • Camera Link interface cable with SDR connectors to connect a Camera Link camera to a framegrabber
    • length 5,0 m

     

Process interface cable
Article number
  • 11118810
Name
  • shielded cable 8 wires, 5,0 m (Z-ESG 32FP0500G)
Features
    • shielded cable
    • M8 female connector
    • 8-pin
    • open wires at one side
    • cable carrier compatible
    • length 5,0 m

     

Interface card
Article number
  • 11165522
Name
  • PCIe-CL microEnable 5 marathon ACL
Features
    • Base, Dual Base Medium Full and Deca Configurations Support
    • quad lane PCI Express interface
    • 2 x SDR26 (mini) interface
    • 256 MB image buffer

Power supply
Article number
  • 11122415
Name
  • power supply kit for LX, PX and VCXG cameras
Features
    • power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR and power supply and process interface adapter cable for LX, PX and VCXG cameras
    • length 5,0 m


Software
Software packages
  • Baumer Camera Link SDK v2.x (Windows)


To the top