Technical data
Sensor information
Sensor
  • ams (CMOSIS) CMV4000
Mono/Color
  • Mono
Sensor type
  • 1″ CMOS
Shutter type
  • Global shutter
Resolution
  • 2048 × 2048 px
Pixel size
  • 5.5 × 5.5 µm
Exposure time
  • 0.02 … 1000 ms
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 2048 × 2048 px, max. 56 fps
  • Binning 2×1, 1024 × 2048 px, max. 112 fps
  • Subsampling 2×2, 1024 × 1024 px, max. 223 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 2048 × 2048 px, max. 180 fps
Pixel formats
  • Mono8
  • Mono10
  • Mono12
Image preprocessing
Analog controls
  • Gain (0 … 12 dB)
  • Offset (0 … 255 LSB)
Color models
  • Mono
Camera features
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
  • ActionCommand
Trigger delay
  • 0 … 2 s, tracking and buffering of up to 512 trigger signals
Sequencer
  • Automated control for series of images using different sets of parameters
Sequencer parameter
  • Exposure time
  • gain factor
  • Output
Digital inputs
  • 3 input line (each with Debouncer)
Digital outputs
  • 3 output lines
Internal image buffer
  • 256 MB
Interfaces and connectors
Data interface
  • Dual Gigabit Ethernet, Transfer rate 2000 Mbits/sec, Connector: 2 x 8P8C Modular Jack (RJ45), screwable type
Process interface
  • M8 / 8 pins
Power supply
  • via M8 / 3 pins
Mechanical data
Lens mount
  • C-mount (F-mount on request)
Width
  • 52 mm
Height
  • 52 mm
Depth
  • 55 mm
Weight
  • ≤ 232 g
Material
  • housing: aluminum
Electrical data
Voltage supply range +Vs
  • 20 … 30 V DC (external power supply)
  • 38 … 57 V DC (Power over Ethernet)
Power consumption
  • Approx. 8.4 W @ 24 VDC and 56.0 fps
  • Approx. 9.5 W @ 48 VDC (PoE) and 56.0 fps
Environmental conditions
Operating temperature
  • +5 … +50 °C
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40
Conformity
Conformity
  • CE
  • RoHS
  • FCC
  • EAC

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Third Party Software

Software

Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD

Drawings
Dimension drawing

Accessories
Power supply
The selected altAttribute does not exist! Power Supply 24V/1,0A international

Article no.: 11084354

  • universal power supply 24V/1,0A international with adapters for EU, US, UK, AU, KR
Starter Kit
The selected altAttribute does not exist! HXGxx Starter Kit

Article no.: 11086745

  • dual port GigE PCIe x4 interface board with PoE support
  • GigE cables 3,0 m (2 pieces)
  • trigger/flash cable, 5,0 m
  • power supply cable 5,0 m
  • international power supply 24V/1,0A, cable length 1,8 m
  • Software (WINDOWS, LINUX, LINUX ARM) via Download
  • camera not included
PCIe/Adapter
The selected altAttribute does not exist! PCIe Ethernet Server Adapter I210

Article no.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
The selected altAttribute does not exist! ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Article no.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port
The selected altAttribute does not exist! ZVA-PCIe-1672E-AE

Article no.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required
Lens accessories
The selected altAttribute does not exist! Filter CL/27 (R2) ROT PENTAX

Article no.: 11006551

  • Ricoh color filter (red)
The selected altAttribute does not exist! Filter Pol PENTAX PL27

Article no.: 11092000

  • Ricoh polarization filter
  • linear
  • filter thread
The selected altAttribute does not exist! ZVI-FILTER POL. PL30.5 C91353

Article no.: 11175428

  • Ricoh polarization filter
  • linear
  • filter thread M30.5
The selected altAttribute does not exist! ZVI-Filter Pol. PL40.5 C91301

Article no.: 11167713

  • Ricoh polarization filter
  • linear
  • filter thread M40.5
The selected altAttribute does not exist! Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
Lens
The selected altAttribute does not exist! Obj TOURMALINE 2,8/50 C

Article no.: 11037739

  • Schneider Kreuznach lens
  • 50 mm
  • F 2,8-16
  • format 1.3"
  • M.O.D. 0,135 m
  • C-mount
The selected altAttribute does not exist! Obj TURQUOISE 1,9/10 C

Article no.: 11037743

  • Schneider Kreuznach lens
  • 10 mm
  • F 1,9-16
  • format 1"
  • M.O.D. 0,092 m
  • C-mount
The selected altAttribute does not exist! Obj LINOS MeVis C 25mm/f1,6

Article no.: 11051404

  • Linos lens
  • 25 mm
  • F 1,6-16
  • format 1"
  • M.O.D. 0,26 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM12XC 12mm/f2,0

Article no.: 11092574

  • Kowa lens
  • 12 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM16XC 16mm/f2,0

Article no.: 11092592

  • Kowa lens
  • 16 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,1 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM8HC 8mm/f1,4

Article no.: 11092599

  • Kowa lens
  • 8 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,1 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM12HC-SW 12,5mm/f1,4

Article no.: 11097919

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • locating screw for aperture and focus
  • via RS485 interface
  • M.O.D. 0,9 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM25HC 25mm/f1,4

Article no.: 11092602

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM25HC-SW 25mm/f1,4

Article no.: 11092603

  • Kowa lens
  • 25 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • SWIR optimized
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM35HC-SW 35mm/f1,4

Article no.: 11092605

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,4 m
  • SWIR optimized
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM50HC-SW 50mm/f1,4

Article no.: 11087250

  • Kowa lens
  • 50mm
  • F1,4-16
  • format 1"
  • M.O.D. 0,6 m
  • SWIR optimized
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC2518-9M

Article no.: 11154325

  • Ricoh Imaging lens
  • 25 mm
  • F 1,8-16
  • format 1,1"
  • M.O.D. 0,1 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC3518-9M

Article no.: 11154326

  • Ricoh Imaging lens
  • 35 mm
  • F 1,6-16
  • format 1,1"
  • M.O.D. 0,15 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC5024-9M

Article no.: 11154327

  • Ricoh Imaging lens
  • 50 mm
  • F 2,4-22
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC7528-9M

Article no.: 11154328

  • Ricoh Imaging lens
  • 75 mm
  • F 2,8-32
  • format 1,1"
  • M.O.D. 0,25 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM25XC 25mm/f2,0

Article no.: 11092593

  • Kowa lens
  • 25 mm
  • F 2,0-16
  • format 4/3"
  • M.O.D. 0,15 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM35XC 35mm/f2,0

Article no.: 11092597

  • Kowa lens
  • 35 mm
  • F 2,0-22
  • format 4/3"
  • M.O.D. 0,2 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM12HC 12mm/f1,4

Article no.: 11092600

  • Kowa lens
  • 12,5 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM16HC 16mm/f1,4

Article no.: 11092601

  • Kowa lens
  • 16 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
The selected altAttribute does not exist! ZVL-V0828-MPY

Article no.: 11181608

  • Computar lens
  • 8 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,2 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-V1228-MPY

Article no.: 11181609

  • Computar lens
  • 12 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-V1628-MPY

Article no.: 11181640

  • Computar lens
  • 16 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-V2528-MPY

Article no.: 11181641

  • Computar lens
  • 25 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-V3528-MPY

Article no.: 11181642

  • Computar lens
  • 35 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,3 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-V5028-MPY

Article no.: 11181643

  • Computar lens
  • 50 mm
  • F 2,8-16
  • format 1,1"
  • M.O.D. 0,55 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM35HC 35mm/f1,4

Article no.: 11143330

  • Kowa lens
  • 35 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,3 m
  • C-mount
The selected altAttribute does not exist! Obj Kowa LM50HC 50mm/f1,4

Article no.: 11143331

  • Kowa lens
  • 50 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,5 m
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC1220-9M

Article no.: 11201119

  • Ricoh Imaging lens
  • 12 mm
  • F 2.0-16
  • format 1,1"
  • M.O.D. 0.08 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-FL-BC1618-9M

Article no.: 11201121

  • Ricoh Imaging lens
  • 16 mm
  • F 1.8-16
  • format 1,1"
  • M.O.D. 0.08 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-Dimension_2.8/8_C

Article no.: 11214035

  • Carl Zeiss lens
  • 8 mm
  • F 2,8-22
  • format 4/3''
  • M.O.D. 0,102 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-Dimension_2/12_C

Article no.: 11214036

  • Carl Zeiss lens
  • 12 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,101 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-Dimension_2/18_C

Article no.: 11214038

  • Carl Zeiss lens
  • 18 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,090 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-Dimension_2/25_C

Article no.: 11214039

  • Carl Zeiss lens
  • 25 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,152 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-Dimension_2/35_C

Article no.: 11214040

  • Carl Zeiss lens
  • 35 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,209 m
  • locating screw for aperture and focus
  • C-mount
The selected altAttribute does not exist! ZVL-Dimension_2/50_C

Article no.: 11214041

  • Carl Zeiss lens
  • 50 mm
  • F 2,0-22
  • format 4/3''
  • M.O.D. 0,311 m
  • locating screw for aperture and focus
  • C-mount
Network components
The selected altAttribute does not exist! GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
Cable
The selected altAttribute does not exist! Cable GigE RJ45/RJ45, 3,0 m

Article no.: 10170048

  • Gigabit Ethernet interface cable
  • CAT7
  • length 3,0 m
The selected altAttribute does not exist! Cable GigE RJ45/RJ45, 6,0 m

Article no.: 10141719

  • Gigabit Ethernet interface cable
  • CAT7
  • length 6,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 5,0 m, chain

Article no.: 11150185

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 10,0 m, chain

Article no.: 11150302

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 15,0 m, chain

Article no.: 11150186

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 20,0 m, chain

Article no.: 11150188

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 10,0 m, flex v2

Article no.: 11173256

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 20,0 m, flex v2

Article no.: 11173257

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 30,0 m, flex v2

Article no.: 11173258

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 30,0 m
The selected altAttribute does not exist! Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m

Article no.: 11118810

  • shielded process interface cable
  • M8/8-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Shielded cable 3 wires, 10,0 m

Article no.: 11002561

  • shielded power cable
  • M8/3-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m
Mountings and heat sinks
The selected altAttribute does not exist! Mounting Adapter Type B (Tripod)

Article no.: 11003060

  • camera mounting adapter for TX, VisiLine, VisiLine IP, VCXG.I, LXG, LXC, PX and SX/HX cameras incl. screws (hexagon socket) and washers
  • stable bottom and tripod mounting
The selected altAttribute does not exist! Mounting Adapter Type C

Article no.: 11053252

  • camera mounting adapter for TX, VisiLine, VisiLine IP, VCXG.I, LX and HX cameras incl. screws (hexagon socket) and washers
  • stable sidewise mounting
The selected altAttribute does not exist! Heat Sink Type A

Article no.: 11037580

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 48 mm x 33 mm x 16,5 mm
The selected altAttribute does not exist! Heat Sink Type B

Article no.: 11114702

  • heat sink for TX, VCXG.I, VisiLine, VisiLine IP, LX and HX cameras incl. screws (hexagon socket) and washers
  • 50 mm x 50 mm x 40 mm
Illumination
The selected altAttribute does not exist! FFPR-i100-W

Article no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 100 mm
The selected altAttribute does not exist! FLDL-i150x15-W

Article no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
The selected altAttribute does not exist! FLDL-TP-Si200x100-W

Article no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 116 mm × 228 mm × 23,5 mm housing
The selected altAttribute does not exist! FLDL-TP-Si36-W

Article no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
The selected altAttribute does not exist! FLDL-TP-Si85x77-W

Article no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
The selected altAttribute does not exist! FLDM-i100-W

Article no.: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 130 mm
The selected altAttribute does not exist! FLDR-i90B-IR24

Article no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-SR24

Article no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-W

Article no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLFL-Si60-IR24

Article no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
The selected altAttribute does not exist! ZVI-FLDL-i86x15-W

Article no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Article no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
The selected altAttribute does not exist! ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Article no.: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Article no.: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Article no.: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
The selected altAttribute does not exist! ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector

Article no.: 11701627

  • flashable LED ring light
  • white
  • radiation angle 80°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 134 mm
  • IP65 protection
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Article no.: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Article no.: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Article no.: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Article no.: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Article no.: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Article no.: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Article no.: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-IR

Article no.: 11731493

  • Flashable infrared LED ring light
  • Infrared (850 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-R

Article no.: 11731494

  • Flashable red LED ring light
  • Red (625 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-W

Article no.: 11731496

  • Flashable white LED ring light
  • 5000 K, CRI80
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-R

Article no.: 11731511

  • Flashable red LED bar light
  • Red (625 nm)
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-W

Article no.: 11731512

  • Flashable white LED bar light
  • 5000 K, CRI80
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54

To the top