Accessories portfolio
The selected altAttribute does not exist!

Interfaces

  • USB programmable interface
  • Level relay
  • ATEX barrier
Open in product selector
The selected altAttribute does not exist!

Weld-in adapter

  • Safe installation in piping systems or tanks
  • Designed for use in industrial and hygienic applications
  • Large portfolio of process connections
Open in product selector
The selected altAttribute does not exist!

Mounting adapter

  • Simple, quick and safe installation
  • High pressure resistance
  • Designed for use in industrial and hygienic applications
Open in product selector
Gaskets – ZPX3-7232 – ZPX3-7262 – ZPX3-7332 – Gaskets and O-rings

Gaskets and O-rings

  • Reliable axial and radial sealing
  • Tight even at very high system pressure
  • Designed for use in industrial and hygienic applications
Open in product selector
The selected altAttribute does not exist!

Locknuts and clamps

  • Clamps for Tri-Clamp connections
  • Slot nuts for milk pipe connections
Open in product selector
The selected altAttribute does not exist!

Blind plugs & welding pins

  • Reliable protection of the process adapter against distortion and damage during welding
  • Secure closure of process connections that are not required
Open in product selector
Thermowells – ZPT4

Thermowells

  • Allows calibration of the sensor during operation
  • Compact and robust housing
  • Suitable for all temperature probes from Ø 4 mm
  • Installation depths of 25...3000 mm
Open in product selector
The selected altAttribute does not exist!

Tools

  • Reliable installation of the electronic connection
  • Conductivity check
Open in product selector
The selected altAttribute does not exist!

Other accessories

  • Adapter for small flow rates
  • Flange plates
  • Mounting parts for the top-hat rail
Open in product selector
Placeholder original

Certificates & confirmations

  • Calibration certificates
  • Test reports / declaration of compliance
  • Material certificates
The selected altAttribute does not exist!

IO-Link Master

  • Connection of IO-Link sensors and actuators with the controller
  • Data supplier to higher-level IT systems
  • Parameterization via user-friendly Baumer Sensor Suite
  • Maximum performance for all IO-Link sensors and actuators
Open in product selector

Technologie

Downloads
Technical and Application Reports / White Paper

To the top