VeriSens Application Suite v2.11.0 (Windows)
VeriSens S7 Function Library
Verisens PROFINET GSD
Verisens EtherNet/IP EDS
Baumer VeriSens Lens Tool v2.3.6
Data sheet – VS XC800C12X00IP
Data sheet – VS XC800C12X00IP
Quick Start Guide VeriSens vision sensors
Technical documentation VeriSens ID / CS / XF / XC
KC registration
UL certification
Application Notes
VS XC800C12X00IP / STEP
XC Tube / STEP
XC Tube Modul 6mm / STEP
XC Tube Modul / STEP
Link to dataportal
Power Supply 24V/1.0A Int. DC Connector
Article no.: 11079750 |
|
Starter Kit VeriSens Universal
Article no.: 11075442 |
|
XC Tube
Article no.: 11088325 |
|
|
XC Tube Module 12 mm
Article no.: 11089149 |
|
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
|
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
|
Filter IR block 1''-32 H2,5mm
Article no.: 11095022 |
|
|
Filter <780nm block 1“-32 H2,5mm
Article no.: 11095023 |
|
|
Set Filter <780nm block 1"-32 H2,5mm
Article no.: 11097576 |
|
|
XC Tube Module 6mm
Article no.: 11115649 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
Obj CITRINE 1,4/17 C
Article no.: 10170041 |
|
|
Obj CITRINE 1,4/23 C
Article no.: 11035165 |
|
|
Obj TOURMALINE 2,8/50 C
Article no.: 11037739 |
|
|
Obj CITRINE 1,8/4,8 C
Article no.: 11035760 |
|
|
Obj CITRINE 1,4/8 C
Article no.: 11035932 |
|
|
Obj TURQUOISE 1,9/10 C
Article no.: 11037743 |
|
|
Obj CITRINE 1,4/12 C
Article no.: 10170038 |
|
|
Obj TURQUOISE 1,8/16 C
Article no.: 11076106 |
|
|
Obj LINOS MeVis C 25mm/f1,6
Article no.: 11051404 |
|
|
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
|
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
|
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
|
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
|
Obj Kowa LM8JCM 8mm/f1,4
Article no.: 11092788 |
|
|
Obj Kowa LM8JC10M 8,5mm/1,8
Article no.: 11091819 |
|
|
ZVL-LM3NCM 3,5mm/f2,4
Article no.: 11116658 |
|
|
ZVL-FL-CC0814A-2M
Article no.: 11150223 |
|
|
ZVL-FL-CC1214A-2M
Article no.: 11150226 |
|
|
ZVL-FL-CC1614A-2M
Article no.: 11150228 |
|
|
ZVL-FL-CC2514A-2M
Article no.: 11150229 |
|
|
ZVL-FL-CC5024A-2M
Article no.: 11150230 |
|
|
ZVL-FL-HC0614-2M
Article no.: 11008992 |
|
|
ZVL-FL-HC1214-2M
Article no.: 11004362 |
|
|
ZVL-FL-CC1614-2M
Article no.: 10170039 |
|
|
ZVL-FL-CC2514-2M
Article no.: 11002222 |
|
|
ZVL-FL-CC3516-2M
Article no.: 11003417 |
|
|
ZVL-FL-CC5028-2M
Article no.: 11012785 |
|
|
ZVL-FL-CC7528-2M
Article no.: 11003041 |
|
|
ZVL-FL-BC2518-9M
Article no.: 11154325 |
|
|
ZVL-FL-BC3518-9M
Article no.: 11154326 |
|
|
ZVL-FL-BC5024-9M
Article no.: 11154327 |
|
|
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
|
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
|
ZVL-V0828-MPY
Article no.: 11181608 |
|
|
ZVL-V1228-MPY
Article no.: 11181609 |
|
|
ZVL-V1628-MPY
Article no.: 11181640 |
|
|
ZVL-V2528-MPY
Article no.: 11181641 |
|
|
ZVL-V3528-MPY
Article no.: 11181642 |
|
|
ZVL-V5028-MPY
Article no.: 11181643 |
|
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201118 |
|
|
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195097 |
|
|
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195098 |
|
|
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195099 |
|
|
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201128 |
|
|
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195094 |
|
|
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195095 |
|
|
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195096 |
|
|
KSG 34A/KSG45AR0500G/E
Article no.: 11700905 |
|
|
KSG 34A/KSG45AR1000G/E
Article no.: 11700904 |
|
|
KSG 34A/KSG45AR0200G/E
Article no.: 11700903 |
|
|
KSW 33A/KSG45AR0200G/E
Article no.: 11701260 |
|
|
KSW 33A/KSG45AR0500G/E
Article no.: 11701261 |
|
|
KSW 33A/KSG45AR1000G/E
Article no.: 11701262 |
|
|
Cable Power Adapter M12/DC Connector
Article no.: 11048083 |
|
VeriSens laboratory stand
Article no.: 11051407 |
|
|
VS Mounting Adapter
Article no.: 11177010 |
|
VB Fix Kit FLDR-i90B small
Illumination fixation kit
Article no.: 11092203 |
|
|
VB Fix Kit FLDR-i90B large
Illumination fixation kit
Article no.: 11092204 |
|
|
VB Fix Kit RONDO-LX small
Article no.: 11136136 |
|
|
VB Fix Kit RONDO-LX large
Article no.: 11136139 |
|
|
ZVI-LUMIMAX T1 AdapterCable Illumination
Adapter cable for illumination
Article no.: 11175008 |
|
|
ZVI-VB_Fix_Kit_Industrial_Light
Illumination fixation kit
Article no.: 11076264 |
|
|
ZVI-Fix_Kit_Adapter_Spot5W
Article no.: 11175009 |
|
|
ZVI-FLDR_i90B_DP_Diffuser A1_421
Article no.: 11167413 |
|
|
ZVI-Polarizer_FLDR_i90B
Article no.: 11167410 |
|
|
ZVI-Polarizer_holder_FLDR_i90B
Article no.: 11167411 |
|
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
|
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
|
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
|
FLDR-i90B-W
Article no.: 11085869 |
|
|
FLDL-TP-Si36-W
Article no.: 11086536 |
|
|
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
|
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
|
FLDL-i150x15-W
Article no.: 11086539 |
|
|
FFPR-i100-W
Article no.: 11086540 |
|
|
FLDR-i90B-IR24
Article no.: 11090900 |
|
|
FLFL-Si60-IR24
Article no.: 11095910 |
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
|
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
|
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
|
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
|
FLDR-i90B-SR24
Article no.: 11154321 |
|
|
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|