Technical data
General data
Mounting type
  • Flush
Nominal sensing distance Sn
  • 1 mm
Hysteresis
  • 2 … 20 % of Sr
Output indicator
  • 2 port LED red
Electrical data
Switching frequency
  • 5 kHz
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • PNP break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • LCP
Housing material
  • Brass nickel plated
Dimension
  • 6 mm
Housing length
  • 24 mm
Connection types
  • Connector M5
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Connectors and mating connectors
The selected altAttribute does not exist! ESG 05SP0200
Connector M5, 3 pin, straight, 2 m

Article no.: 10144020

  • Connecting cable for Connector type M5
  • 2 m
  • Unshielded

The selected altAttribute does not exist! ESG 05SP0500
Connector M5, 3 pin, straight, 5 m

Article no.: 10144021

  • Connecting cable for Connector type M5
  • 5 m
  • Unshielded

The selected altAttribute does not exist! ESG 05SP1000
Connector M5, 3 pin, straight, 10 m

Article no.: 10153907

  • Connecting cable for Connector type M5
  • 10 m
  • Unshielded

The selected altAttribute does not exist! ESW 05SP0200
Connector M5, 3 pin, angular, 2 m

Article no.: 10144022

  • Connecting cable for Connector type M5
  • 2 m
  • Unshielded

The selected altAttribute does not exist! ESW 05SP0500
Connector M5, 3 pin, angular, 5 m

Article no.: 10144023

  • Connecting cable for Connector type M5
  • 5 m
  • Unshielded


To the top