Technical data
General data
Nominal sensing distance Sn
  • 15 mm
Mounting type
  • Non-flush
GND electrode
  • No
Temperature drift
  • ± 20 % (0 ... +75 °C)
  • ± 30 % (-25 ... 0 °C)
Sensitivity adjustment
  • No
Output indicator
  • LED red
Measurement type
  • Contactless
Field of application
Detection of non-conductive media
  • Yes
Fill level detection through container
  • No
Liquids in direct contact
  • No
Object detection / bulk goods
  • Yes
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 15 mA
Output function
  • Active high
Output circuit
  • Push-pull
Output current
  • 100 mA
Voltage drop Vd
  • <3 VDC
Switching frequency
  • 35 Hz
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Housing material
  • PA 12
Dimension
  • 25 mm
Housing length
  • 52.4 mm
Depth
  • 6 mm
Connection types
  • Cable PVC 3 x 0,14, 2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 65

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! HC25-1
Mounting frame HC25-1 incl. accessories, optional Velcro strip order separately

Article no.: 11053652

  • 1 pcs. mounting frame HC25; Material PA 12
  • 2 pcs. cable ties 186x4,7 mm
  • 2 pcs. adhesive pads
  • 2 pcs. spacer
The selected altAttribute does not exist! BX 20-360-1
Velcro strip cut to length 360 mm

Article no.: 11078172

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
The selected altAttribute does not exist! BX 20-1200-1
Velcro strip cut to length 1200 mm

Article no.: 11078173

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
The selected altAttribute does not exist! BX 20-2000-1
Velcro strip cut to length 2000 mm

Article no.: 11089348

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
The selected altAttribute does not exist! BX 20-4000-1
Velcro strip cut to length 4000 mm

Article no.: 11089349

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm

To the top