Technical data
Technical data
Nominal voltage
  • 30 V
Cable length
  • 2 m, 5 m (further length upon request)
Ambient temperature
  • -25...+80 °C
Material
  • Cable sheath: PUR black, halogen free
Technical data - mechanical design
Protection EN 60529
  • IP 67 (mounted)

Downloads

Drawings
Drawings

To the top