Technical data
Sensor information
Sensor
  • onsemi PYTHON2000
Mono/Color
  • Mono
Sensor type
  • 2/3″ CMOS
Shutter type
  • Global shutter
Resolution
  • 1920 × 1200 px
Pixel size
  • 4.8 × 4.8 µm
Exposure time
  • 0.04 … 1000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 10.45 e-
Saturation capacity
  • 8929 e-
Dynamic range
  • 58 dB
Signal-to-noise ratio
  • 39.5 dB
Quantum efficiency
  • 59.6 % @ 536 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 1920 × 1200 px, max. 41 fps
  • Binning 2×2, 960 × 600 px, max. 41 fps
  • Binning 2×1, 960 × 1200 px, max. 41 fps
  • Binning 1×2, 1920 × 600 px, max. 41 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 1920 × 1200 px, max. 41 fps
Pixel formats
  • Mono8
  • Mono10
Image preprocessing
Analog controls
  • Gain (0 … 12 dB)
  • Offset (0 … 63 LSB 10 Bit)
Color models
  • Mono
Camera features
Basic Functions
  • Exposure
  • Gain / Color Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
Acquisition / Interface
  • Adjustable Framerate
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
Process Synchronization
  • Debouncer
Additional Functions
  • User Set
Internal image buffer
  • 7 MB
  • 1 image (Trigger Mode)
  • 1 image (Free Running Mode)
Interfaces and connectors
Data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer Rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable TYPE090 (according to GigE Vision Mechanical Supplement)
Process interface
  • M8 / 4 pins (SACC-DSI-M 8MS-4CON-L180)
Power supply
  • via M8 / 4 pins
Mechanical data
Lens mount
  • CS-mount
Width
  • 29 mm
Height
  • 29 mm
Depth
  • 49 mm
Weight
  • ≤ 120 g
Material
  • zinc die casting, nickel-plated, IP 40
Electrical data
Voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
Power consumption
  • Approx. 2.8 W @ 12 VDC and 41 fps
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • +5 … +65 °C @ T = measurement point
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40
Digital I/Os
Lines
  • 1 input line
  • 1 output line
Conformity
Conformity
  • CE
  • RoHS
  • EAC

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Third Party Software

Software

Downloads
Data sheet
Operating Manual
Additional information
Application notes
CAD

Drawings
Dimension drawing

Accessories
Power supply
The selected altAttribute does not exist! Z-Power Supply Kit VEXG int.

Article no.: 11165170

  • universal power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR
  • power supply and process interface adapter cable for VEXG cameras, length 1,0 m
PCIe/Adapter
The selected altAttribute does not exist! PCIe Ethernet Server Adapter I210

Article no.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
The selected altAttribute does not exist! ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Article no.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port
The selected altAttribute does not exist! ZVA-PCIe-1672E-AE

Article no.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required
Lens accessories
The selected altAttribute does not exist! Adapter CS- / C-Mount

Article no.: 11163782

  • Lens mount adapter CS- to C-Mount
The selected altAttribute does not exist! ZVL-Adapter S-Mount / C-Mount

Article no.: 11167984

  • Adapter S-mount / C-mount
The selected altAttribute does not exist! Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
Lens
The selected altAttribute does not exist! ZVL-E3196B

Article no.: 11701908

  • Evetar lens
  • 12 mm
  • F 2,0
  • format 1/1,8"
  • M.O.D. 0,3 m
  • S-mount
The selected altAttribute does not exist! ZVL-E3146B-R1

Article no.: 11701909

  • Evetar lens
  • 5,4 mm
  • F 2,8
  • format 1/2,3"
  • M.O.D. 0,3 m
  • IR Cut Filter
  • S-mount
The selected altAttribute does not exist! ZVL-M118F1218IRCS

Article no.: 11166843

  • Evetar lens
  • 12 mm
  • F 2,0-16
  • format 4/3"
  • M.O.D. 0,3 m
  • CS-mount
The selected altAttribute does not exist! ZVL-N118F0818IRCSR3

Article no.: 11166844

  • Evetar lens
  • 8 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,2 m
  • CS-mount
Network components
The selected altAttribute does not exist! GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
Cable
The selected altAttribute does not exist! Cable GigE RJ45/RJ45, 3,0 m

Article no.: 10170048

  • Gigabit Ethernet interface cable
  • CAT7
  • length 3,0 m
The selected altAttribute does not exist! Cable GigE RJ45/RJ45, 6,0 m

Article no.: 10141719

  • Gigabit Ethernet interface cable
  • CAT7
  • length 6,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 5,0 m, chain

Article no.: 11150185

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 10,0 m, chain

Article no.: 11150302

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 15,0 m, chain

Article no.: 11150186

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m
The selected altAttribute does not exist! Kabel GigE RJ45s/RJ45, 20,0 m, chain

Article no.: 11150188

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
The selected altAttribute does not exist! Shielded cable 4 wires, 10,0 m

Article no.: 11008778

  • shielded process interface cable (trigger and flash)
  • M8/4-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 10,0 m, flex v2

Article no.: 11173256

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 20,0 m, flex v2

Article no.: 11173257

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 30,0 m, flex v2

Article no.: 11173258

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 30,0 m
Mountings and heat sinks
The selected altAttribute does not exist! Mounting Adapter Type E

Article no.: 11165173

  • camera mounting for cameras of the CX and EX series incl. screws (hexagon socket)
  • stable bottom and tripod mounting
The selected altAttribute does not exist! Heat Sink Type C

Article no.: 11165171

  • heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
  • 50 mm x 64 mm x 20 mm
The selected altAttribute does not exist! Adapter CS- / C-Mount

Article no.: 11163782

  • Lens mount adapter CS- to C-Mount
Illumination
The selected altAttribute does not exist! FFPR-i100-W

Article no.: 11086540

  • flashable LED dark field illumination
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 100 mm
The selected altAttribute does not exist! FLDL-i150x15-W

Article no.: 11086539

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 158 mm × 17 mm × 20 mm housing
The selected altAttribute does not exist! FLDL-TP-Si200x100-W

Article no.: 11086537

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 116 mm × 228 mm × 23,5 mm housing
The selected altAttribute does not exist! FLDL-TP-Si36-W

Article no.: 11086536

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 47 mm × 47 mm × 15 mm housing
The selected altAttribute does not exist! FLDL-TP-Si85x77-W

Article no.: 11086538

  • flashable LED back light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 95 mm × 95 mm × 15 mm housing
The selected altAttribute does not exist! FLDM-i100-W

Article no.: 11086541

  • flashable LED dome light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 130 mm
The selected altAttribute does not exist! FLDR-i90B-IR24

Article no.: 11090900

  • flashable LED ring light
  • IR 875 nm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-SR24

Article no.: 11154321

  • flashable LED ring light
  • red (626 nm)
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLDR-i90B-W

Article no.: 11085869

  • flashable LED ring light
  • white
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • diameter: 94 mm
The selected altAttribute does not exist! FLFL-Si60-IR24

Article no.: 11095910

  • flashable LED back light
  • NIR
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 1 m
  • dimensions: 94 mm × 94 mm × 10 mm housing
The selected altAttribute does not exist! ZVI-FLDL-i86x15-W

Article no.: 11197768

  • flashable LED bar light
  • white
  • diffuse
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • cable length: 0,3 m
  • dimensions: 18 mm × 95 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LED Spot5WFL-B/SPS-220

Article no.: 11175036

  • LED spot light
  • blue
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-IR850/SPS-220

Article no.: 11175035

  • LED spot light
  • infrared
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-Adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-R/SPS-220

Article no.: 11175034

  • LED spot light
  • red
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-LED Spot5WFL-W/SPS-220

Article no.: 11175031

  • LED spot light
  • white
  • 19… 30 V
  • cable length: 0,15 m
  • diameter: 34 mm
  • adjustable glass optics for spot or broad light
  • integrated flash controller and potentiometer (brightness and exposure time)
  • direct connection to M12/12-pin connector thanks to T-adapter cable (ZVI-LUMIMAX T1-adapter cable illumination (11175008))
  • maximum exposure time 220 µs (maximum frequency 35 Hz)
The selected altAttribute does not exist! ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector

Article no.: 11130183

  • flashable LED dark field illumination
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 120 mm
The selected altAttribute does not exist! ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector

Article no.: 11130182

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 120°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 127 mm × 127 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector

Article no.: 11130181

  • flashable LED back light
  • white
  • diffuse
  • radiation angle 80°
  • diameter: 94 mm
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector

Article no.: 11130184

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 74 mm × 15 mm × 17 mm housing
The selected altAttribute does not exist! ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector

Article no.: 11701627

  • flashable LED ring light
  • white
  • radiation angle 80°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 134 mm
  • IP65 protection
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector

Article no.: 11130150

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector

Article no.: 11130176

  • flashable LED ring light
  • infrared (850 nm)
  • radiation angle 50°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector

Article no.: 11130179

  • flashable LED ring light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • diameter: 101 mm
The selected altAttribute does not exist! ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC

Article no.: 11135012

  • flashable LED incident light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 87 mm × 87 mm × 20 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal

Article no.: 11130187

  • flashable LED bar light
  • red (617 nm)
  • radiation angle 30°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal

Article no.: 11130186

  • flashable LED bar light
  • SH white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal

Article no.: 11130185

  • flashable LED bar light
  • white
  • radiation angle 120°
  • 24 V
  • voltage-driven (equipped with integrated pre-resistor)
  • M8/4-pin connector (cable has to be ordered separately)
  • dimensions: 78 mm × 25 mm × 23 mm housing
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-IR

Article no.: 11731493

  • Flashable infrared LED ring light
  • Infrared (850 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-R

Article no.: 11731494

  • Flashable red LED ring light
  • Red (625 nm)
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-RL-80/141-W

Article no.: 11731496

  • Flashable white LED ring light
  • 5000 K, CRI80
  • Radiation angle 90°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-R

Article no.: 11731511

  • Flashable red LED bar light
  • Red (625 nm)
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54
The selected altAttribute does not exist! Baumer ZVI-BL-310/54-W

Article no.: 11731512

  • Flashable white LED bar light
  • 5000 K, CRI80
  • Radiation angle 100°
  • Integrated LED controller with 4 operating modes
  • IP54

To the top