Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 10 m
Nominal range Sn
  • 15 m
Power on indication
  • LED green
Wave length
  • 645 nm
Alignment optical axis
  • < 2°
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 12.9 mm
Height / length
  • 32.3 mm
Depth
  • 23 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Fitting receiver
The selected altAttribute does not exist! O300.ER-GW1B.72CU
Through beam sensors - miniature

Article no.: 11167265

  • receiver
  • through beam sensor
  • 10 m
  • push-pull
  • qTeach / remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O300.ER-GW1B.72N
Through beam sensors - miniature

Article no.: 11128044

  • receiver
  • through beam sensor
  • 10 m
  • push-pull
  • qTeach / remote
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O300.ER-NV1T.72CU
Through beam sensors - miniature

Article no.: 11167266

  • receiver
  • through beam sensor
  • 10 m
  • NPN complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O300.ER-NV1T.72N
Through beam sensors - miniature

Article no.: 11128055

  • receiver
  • through beam sensor
  • 10 m
  • NPN complementary
  • qTeach
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O300.ER-PV1T.72CU
Through beam sensors - miniature

Article no.: 11167267

  • receiver
  • through beam sensor
  • 10 m
  • PNP complementary
  • qTeach
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
The selected altAttribute does not exist! O300.ER-PV1T.72N
Through beam sensors - miniature

Article no.: 11128047

  • receiver
  • through beam sensor
  • 10 m
  • PNP complementary
  • qTeach
  • connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Mounting accessories
Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top