Product portfolio
Choose your Starter Kit and request below!

You like to start immediately? Request right now the matching Starter Kit by following the "Request Starter Kit" button below.

We will contact you for support in selecting the Starter Kit matching your camera or vision sensor and which is appropriate to your application.

The selected altAttribute does not exist!

VCXG (GigE)

  • Baumer GAPI SDK (via Download)
  • GigE PCIe interface card
  • GigE cable
  • 12 V plug-in power supply with process interface cable
  • Camera mounting adapter
The selected altAttribute does not exist!

VCXU (USB 3.0)

  • Baumer GAPI SDK (via Download)
  • USB PCIe interface card
  • USB cable
  • Trigger and flash cables
  • Camera mounting adapter
The selected altAttribute does not exist!

VCXG.I (GigE)

  • Baumer GAPI SDK (via Download)
  • GigE PCIe interface card
  • GigE cable
  • Trigger and flash cables
  • 24 V plug-in power supply with process interface cable
  • Lens tube and tube adapter
  • Camera mounting adapter
To the product
The selected altAttribute does not exist!

LXG (GigE)

  • Baumer GAPI SDK (via Download)
  • Dual Port GigE PCIe interface card with PoE support
  • 2 GigE cables
  • Trigger and flash cables
  • 12 V plug-in power supply with process interface cable
  • Camera mounting adapter
To the product
The selected altAttribute does not exist!

VLXT (10 GigE)

  • Baumer GAPI SDK (via Download)
  • 10 GigE PCIe interface card
  • 10 GigE cable
  • Trigger and flash cables
  • 12 V plug-in power supply with process interface cable
  • Lens tube and tube adapter
  • Heat Sink Kit
  • Camera mounting adapter
To the product
The selected altAttribute does not exist!

VLXT (10 GigE Fiber)

  • Baumer GAPI SDK (via Download)
  • 10 GigE PCIe Fiber interface card 10 GigE SFP+ cable
  • 10 GigE SFP+ cable
  • Trigger and flash cable
  • 24 V plug-in power supply with process interface cable
  • Lens tube and tube adapter
  • Heat Sink Kit
  • Camera mounting adapter
To the product
The selected altAttribute does not exist!

VAX smart camera

  • VAX OS Software Package (via Download)
  • GigE cable
  • Adapter cable microHDMI / HDMI 
  • 24 V plug-in power supply with process interface cable
  • Lens tube and tube adapter
  • Camera mounting adapter
To the product
The selected altAttribute does not exist!

VQXT (10 GigE)

  • Baumer GAPI SDK (via Download)
  • 10 GigE PCIe interface card
  • 10 GigE cable
  • Trigger and flash cables
  • 12 V plug-in power supply with process interface cable
  • Heat Sink Kit
  • 2 camera mounting adapters
To the product
The selected altAttribute does not exist!

VeriSens vision sensors

  • VeriSens Application Suite (via Download)
  • Ethernet cable M12/RJ45, 2 m
  • 24 V plug-in power supply with cable, 2 m
To the product
The selected altAttribute does not exist!

VeriSens UR

  • VeriSens Application Suite (via Download)
  • USB Stick with VeriSens URCap
  • Ethernet cable for robotic applications
  • Trigger- and flash cables for robotic applications
  • 24 V plug-in power supply with cable
  • Mounting adapter with screws to mount VeriSens to the robot flange or for stationary mounting
  • SmartGrid incl. mounting adapter
  • Screw driver
To the product
Request Starter Kit

Starter Kits

We offer specific hard and software compilations, termed “Starter Kits”, for quick setup of Baumer cameras or vision sensors. The Baumer GAPI and Camera Link SDK as well as the VeriSens Application Suite enable an immediate evaluation in your application.



To the top