Data sheet – HOG 11
Data sheet – HOG 11
Data sheet – HOG 11
Data sheet – HOG 11
HOG 11, HOG 11 G - Version with large terminal box
HOG 11 - Version with axial terminal cover
DoC / CoC - AMG1x, HMG1x, HOG1x, HOG100, HOGS100, PMG10, POG1x
DoC / CoC - Encoders with earthing brushes
DoC / CoC - Encoders with heating
HOG 11, shaft diameter 16 mm, damp protection, terminal box radial / STEP
HOG 11, shaft diameter 16 mm, dust protection, terminal cover axial / STEP
Torque arm M6 stainless, length 67...70 mm
Article no.: 11054918 |
|
|
Torque arm M6 stainless, length 120...130 mm (≥71 mm)
Article no.: 11072787 |
|
|
Torque arm M6 stainless, length 425...460 mm (≥131 mm)
Article no.: 11072737 |
|
|
Mounting kit for torque arm size M6 and earthing strap
Article no.: 11077197 |
Mounting kit for fixing a torque arm size M6 and an earthing strap. |
|
Mounting and dismounting set
Article no.: 11077087 |
Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft. |
Sensor cable for encoders HEK 8 |
The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors. |