Technical data
General data
Repeat accuracy
  • 0.001 mm
Activating force
  • 75 cN
Mech. pre-run / overrun
  • - / 0,8 ... 1,5 mm approx.
Measurement type
  • Contact with medium
Direction of approach
  • Frontal and lateral approach
Output indicator
  • LED red
Electrical data
Voltage supply range +Vs
  • 5 … 36 VDC
Load current max. at 24 VDC
  • 50 mA
Output circuit
  • NPN make function (NO)
Load resistance min.
  • 480 Ohm
Mechanical data
Activating pin
  • Hardened steel
Housing material
  • Brass nickel plated
Dimension
  • 6 mm
Design
  • Cylindrical threaded
Housing length
  • 47 mm
Connection types
  • Cable, 80 cm
Ambient conditions
Operating temperature
  • -20 … +75 °C
Protection class
  • IP 50

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

To the top