Product portfolio
The selected altAttribute does not exist!

Space-saving design

OT300

  • Miniaturized housing with 12.9 x 32.3 x 23 mm
  • Extended measurement range up to 1.8 m
  • Distance measuring version 0-10 V DC, background suppressor or SmartReflect – light barrier without reflector
  • IO-Link interface
Open in product selector
The selected altAttribute does not exist!

Extended measurement range

OT500

  • Standard housing with 18 x 45 x 32 mm
  • Extended measurement range up to 2.6 m
  • Distance measuring version 0-10 V DC, 4-20 mA, background suppressor or SmartReflect – light barrier without reflector
  • IO-Link interface and dual channel
Open in product selector
The selected altAttribute does not exist!

Universal element for attachment to system profiles

  • Rods in various lengths with and without jig for mounting plate
  • Mounting base for attachment to standard profiles
  • Cross connector for better flexibility
  • Mounting plates for various sensors
Open in product selector

Your benefits

Applications

Technology

Downloads
Technical and Application Reports / White Paper

To the top