Technical data
Process connection
Application
  • Thin-walled tanks
Instrument connection
  • M12×1.5 hygienic
BCID instrument connection
  • A02
Process connection
  • Welding connection Ø 25 x 17
BCID process connection
  • W05
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar

Downloads
Operating Manual
Certificates / approvals
Additional information
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX6-26

Article no.: 11122966

  • M12×1.5 hygienic
  • Brass
  • 40 bar

The selected altAttribute does not exist! ZPX5-22

Article no.: 10318447

  • M12×1.5 hygienic
  • AISI 316L (1.4404)
  • 40 bar


To the top