Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤70 mA
Initializing time
  • ≤ 30 ms after power on
Pulses per revolution
  • 1 … 65536
Duty cycle
  • 45…55 % typical at 1024, 2048 ppr (further see table Duty cycle)
Reference signal
  • Zero pulse 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz (TTL)
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • TTL/RS422
  • HTL/push-pull
Programmable parameters
  • Output level TTL/HTL
  • Pulse number 1...65536
  • Zero pulse width 90°/180°
  • Zero pulse position
  • Signal sequence
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 x 30  mm solid shaft with woodruff key
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Protection EN 60529
  • IP 65 (without shaft seal)
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm (+20 °C, IP 67)
  • ≤12000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0.015 Nm (+20 °C, IP 65)
  • ≤0.02 Nm (+20 °C, IP 67)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
  • Solid shaft: stainless steel
Operating temperature
  • -40...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 300 g, 6 ms
Connection
  • Flange connector M23, 12-pin
Weight approx.
  • 485 g

Downloads
Data sheet
Certificates / approvals
Brochures / Catalogs
Declaration of conformity
CAD
  • EIL580-S1B1: EURO flange B10, solid shaft ø11x30 mm with woodruff key, connector M23 radial, IP65 / STEP (EIL580-S1B1.5Fx.xxxxx.A)

  • EIL580-S1B1: EURO flange B10, solid shaft ø11x30 mm with woodruff key, connector M23 radial, IP67 / STEP (EIL580-S1B1.7Fx.xxxxx.A)

  • EIL580-S1B1: EURO flange B10, solid shaft ø11x30 mm with woodruff key, connector M23 axial, IP67 / STEP (EIL580-S1B1.7Dx.xxxxx.A)

  • EIL580-S1B1: EURO flange B10, solid shaft ø11x30 mm with woodruff key, connector M23 axial, IP65 / STEP (EIL580-S1B1.5Dx.xxxxx.A)


Accessories
Mounting accessories
The selected altAttribute does not exist! Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway
Connectors and cables
The selected altAttribute does not exist! Female connector M23, 12-pin, CCW

Article no.: 11074551

  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • EMC version
  • Temperature range -40...+100 °C
The selected altAttribute does not exist! Female connector M23, 12-pin, CCW, with cable 1 m - EIL580P

Article no.: 11222564

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 1 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
The selected altAttribute does not exist! Female connector M23, 12-pin, CCW, with cable 2 m - EIL580P

Article no.: 11222565

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 2 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
The selected altAttribute does not exist! Female connector M23, 12-pin, CCW, with cable 5 m - EIL580P

Article no.: 11222566

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 5 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
The selected altAttribute does not exist! Female connector M23, 12-pin, CCW, with cable 10 m - EIL580P

Article no.: 11222567

  • Connection cable shielded with female connector M23, open cable end
  • Cable [6x2x0.14 mm²], cable length 10 m
  • Cable coating PUR
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, counterclockwise (CCW). Suitable for cable connection to flange connector M23 (12-pin, male, clockwise (CW)).
  • Temperature range -40...+100 °C (fixed installation)
  • Pin 7 for R-Set
Programming accessories
The selected altAttribute does not exist! Handheld Programming Tool Z-PA-EI-H

Article no.: 11120657

  • Battery operated stand-alone solution
  • Intuitive, fully menu-driven programming
  • Four user-assigned buttons for simple and quick programming
  • Memory of several encoder configurations
  • Backlit display
  • LED status indicator
  • Encoder diagnostic functions
The selected altAttribute does not exist! PC Programming Tool Z-PA-EI-P
For programmable encoders EIL580P, HS35P, ITD2PH00.2

Article no.: 11120547

  • PC Programming Tool incl. Encoder Software
  • Easy and intuitive operation
  • Memory of several encoder configurations
  • Encoder diagnostics with monitor output
  • USB powered
  • Product documentation by printing customized product labels
The selected altAttribute does not exist! Connection cable connector M23 (CCW) / connector D-SUB, 0.2 m

Article no.: 11222569

  • Connecting cable shielded with connector M23, 12-pin, female contacts, counterclockwise (CCW) on connector D-SUB, 9-pin, male contacts
The selected altAttribute does not exist! Connection cable connector M23 (CCW) / connector D-SUB, 1 m

Article no.: 11222570

  • Connecting cable shielded with connector M23, 12-pin, female contacts, counterclockwise (CCW) on connector D-SUB, 9-pin, male contacts

To the top