Technical data
General data
Type
  • Diffuse contrast sensor
Special type
  • Washdown design
Sensing distance Tw
  • 12.5 mm ±2 mm
Light indicator
  • LED green
Output indicator
  • LED yellow
Sensitivity adjustment
  • Teach-in
Distance to focus
  • 12,5 mm
Beam height
  • 3 mm
Beam width
  • 1 mm
Approvals/certificates
  • Ecolab
Light Source
Light source
  • White LED
Electrical data
Response time / release time
  • < 0.05 ms
Voltage supply range +Vs
  • 18 … 30 VDC
Current consumption max. (no load)
  • 50 mA
Current consumption typ.
  • 40 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 19.6 mm
Height / length
  • 51 mm
Depth
  • 34.3 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Connector M12
Ambient conditions
Protection class
  • IP 68/69K & proTect+
Operating temperature
  • -25 … +60 °C

Downloads
Data sheet
Quickstart
CAD

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10134964
Mounting bracket series 14 (L design)

Article no.: 10134964

  • Material: Steel
The selected altAttribute does not exist! 10149011
Sensofix series 14

Article no.: 10149011

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top