Technical data
Electrical data
Shielding
  • yes
Number of poles
  • 6
Connectors
  • M8 female connector, angled, screw lock
Mechanical data
Smallest bending radius static
  • 52 mm
Smallest bending radius moved installation
  • 52 mm
Bending cycles
  • 4000000
Use in cable carriers
  • yes
Cable length [m]
  • 5 m
Weight
  • ≤ 194 g
Material
  • PUR, halogen-free
Interface
Data interface
  • Process interface
Environmental conditions
Resistance to oil
  • DIN EN 60811-2-1
Protection class
  • IP 65/67 (camera side)

Downloads
Data sheet

Diagrams
Pin assignment

To the top