Technical data
General data
Manufacturer
  • Falcon Illumination MV GmbH & Co.KG
Illumination data
Color
  • white
Illumination mode
  • flashable
Electrical data
Connectors
  • M8/4-pin male connector
Illumination control
  • voltage-driven (equipped with integrated pre-resistor)
Current
  • 0.2 A
Current at flash mode
  • ≤ 1.25 A
Voltage at flash mode
  • ≤ 48 V DC
Duty cycle
  • 0-10%
Maximum flash duration
  • 10 ms
Mechanical data
Construction design
  • dome light
Dimensions
  • Ø 130 mm
Height
  • 61 mm
Dimensions luminous area
  • Ø external 80 mm Ø internal 25 mm
Cable length [m]
  • 0.3 m
Weight
  • ≤ 230 g
Material
  • aluminum
Environmental conditions
Operating temperature
  • 0 … +35 °C
Humidity
  • 20% - 85%
Protection class
  • IP 30

Downloads
CAD

Diagrams
Pin assignment

Drawings
Dimension drawing

To the top