Strain Sensors
DST53-Z350U
Article no.: 11244548
Performance strain sensor with voltage output
- Measuring range ± 350 µm/m
- 1:1 replacement for former DSRT 22DD-S5-0350 - Art.: 10152732
- Cost-effective force measurement of large forces
- Minimal influence on the machine structure due to low stiffness
- Integrated amplifier electronics, output signal ± 10 VDC
- Bore hole distance 53 mm
- M12 connector, 5 pin
8 pieces immediately available from stock