• Image
  • Product name
  • Size (flange)
  • Shaft type
  • Steps per revolution
  • Number of revolutions
  • Interface

Filter by attributes

Function

Solid shaft

Interface

Approvals

Option

Image Product name Size (flange) Shaft type Steps per revolution Number of revolutions Interface
MAGRES EAM580R-B - CANopen®/SAE J1939 Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Interface
  • CANopen®
  • SAE J1939
Inquire
MAGRES EAM580R-B - Analog Size (flange)
  • ø58 mm
Shaft type
  • ø10...15 mm (blind hollow shaft)
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Inquire

Did not find what you were looking for?

To the top