Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤80 mA (24 VDC)
Interface
  • BiSS C Certified
Function
  • Multiturn
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Absolute accuracy
  • ±0.03 °
Sensing method
  • Optical
Code
  • Binary
Code sequence
  • CW: ascending values with clockwise sense of rotation (looking at flange)
Input signals
  • BiSS clock (MA)
  • Zero setting input
  • Counting direction
Output stages
  • BiSS data: Linedriver RS422
Output signals
  • BiSS data (SLO)
Clock frequency
  • 80…10000 kHz
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL-Listing: E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (through hollow shaft)
Protection EN 60529
  • IP 54 (flange side)
  • IP 65 (housing side)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting torque
  • ≤0.04 Nm
Motor shaft tolerance
  • ± 0.2 mm (axial offset)
  • ≤ 0.1 mm (radial offset)
  • ≤ 0.1 mm (concentricity)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -25...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • IEC 60068-2-6
  • Vibration ±0.75 mm - 10-58 Hz, 10 g - 58-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 11 ms
Weight approx.
  • 400 g
Connection
  • Flange connector M23, 12-pin, CCW

Downloads
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Accessories
Mounting accessories
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5

Article no.: 11066083

  • For low-dynamic applications and constant movements
The selected altAttribute does not exist! Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length

Article no.: 11073119

  • Universal mounting option by several pitch diameters.
Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6

Article no.: 11067367

  • For low-dynamic applications and constant movements
Hollow shaft encoder mounting – Stator couplings Stator coupling, 2-armed (mounting kit 046)
Bolt circle ø63 mm, mounting M3

Article no.: 11100198

  • For high-dynamic applications.
Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4

Article no.: 11113210

  • Universal torque arm for mounting hole circle 63...94 mm
  • Flexible 30° alignment
Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4

Article no.: 11124300

  • For low-dynamic applications and constant movements
Fan cover clip 8 mm

Article no.: 11106627

  • Encoder mount directly on the fan cover
  • Self-holding clip for 8 mm grid dimension
  • For quick and easy installation
  • Operating temperature -40…+85 °C
  • Fan cover clip made of polyamide 6.6 (PA 6.6)
The selected altAttribute does not exist! Insulating sleeve ø10 mm/ø12 mm/25 mm long

Article no.: 11116921

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 10 mm
The selected altAttribute does not exist! Insulating sleeve ø12 mm/ø14 mm/25 mm long

Article no.: 11116923

  • Insulating sleeve to protect against wave currents
  • Suitable for motor shaft diameter 12 mm
Cables with open-ended wires
Female connector M23, 12-pin, CW, with cable 1 m

Article no.: 11095302

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 1 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Female connector M23, 12-pin, CW, with cable 2 m

Article no.: 11100408

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 2 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Female connector M23, 12-pin, CW, with cable 5 m

Article no.: 11100430

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 5 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
Female connector M23, 12-pin, CW, with cable 10 m

Article no.: 11100431

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 10 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)

To the top