Technical data
Technical data - electrical ratings
Voltage supply
  • 4.75...30 VDC (Vin = Vout, HTL/TTL)
Consumption w/o load
  • ≤100 mA
Pulses per revolution
  • 1 … 32768
Further pulses per revolution
  • Pulse numbers parameterized ex works or freely parameterizable (SMART) with Baumer Sensor Suite
Phase shift
  • Typ. 90 °
Duty cycle
  • Typ. 50 %
Reference signal
  • Zero pulse, width 90° or 180°
Sensing method
  • Optical
Output frequency
  • ≤200 kHz
Output signals
  • K1, K2, K0 + inverted
Output stages
  • HTL-P (power linedriver)
  • TTL
Shaft insulation
  • Suitable up to 3.5 kV
Transmission length
  • ≤350 m at 100 kHz (HTL-P)
  • ≤550 m at 100 kHz (TTL)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • CE
  • UL approval / E217823
  • CSA
Technical data - mechanical design
Size (flange)
  • ø105 mm, length 94 mm
Shaft type
  • ø16G7 mm (blind hollow shaft)
  • ø11 x 30 mm (solid shaft with key)
Admitted shaft load
  • ≤350 N axial
  • ≤450 N radial
Mounting type
  • Hollow shaft: central screw
  • Solid shaft: EURO flange B10
Protection EN 60529
  • IP 66 / IP 67
Operating speed
  • ≤6000 rpm (mechanical)
Operating torque
  • ≤6 Ncm
Rotor moment of inertia
  • 160 gcm²
Material
  • Housing: aluminium, powder-coated
  • Shaft: stainless steel
Operating temperature
  • -40...+100 °C
Resistance
  • IEC 60068-2-6
  • Vibration 20 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 6 ms
  • 1 Mio. brake shocks
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX according to ISO 12944-2
Connection
  • Terminal box with pluggable push in terminal blocks and cable gland M20

Software
Software

Downloads
Data sheet
Software Manual
Certificates / approvals
Order key
CAD

To the top