Technical data
Technical data - electrical ratings
Voltage supply
  • 4.5...30 VDC
Consumption typ.
  • 60 mA (5 VDC, w/o load)
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤ 170 ms after power on
Inputs
  • SSI clock: Linereceiver RS422
  • Zero setting input
  • Counting direction
Interface
  • SSI
Function
  • Multiturn
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Output stages
  • SSI data: Linedriver RS422
Absolute accuracy
  • ±0.3 ° (+20 ±15 °C)
  • ±0.5 ° (-40...+85 °C)
Sensing method
  • Magnetic
Code
  • Gray
Code sequence
  • CW: ascending values with clockwise sense of rotation; looking at flange
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL approval / E217823
  • CE
Technical data - mechanical design
Size (flange)
  • ø36 mm
Magnet rotor
  • M8 x 8 mm, ø13 x 8 mm threaded screw
Protection EN 60529
  • IP 67 (sensor housing)
Operating speed
  • ≤6000 rpm
Working distance
  • 0.9 ±0.8 mm (axial)
  • ≤ 0.3 mm (radial)
Material
  • Housing: PA10T / GF30
  • Cable sheath: PUR
  • Magnet rotor: aluminium, anodised
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 1 ms
Weight approx.
  • 100 g
Connection
  • Cable 1 m, open cable end

Downloads
Data sheet
Quickstart
CAD

To the top