Technical data
General data
Type
  • Through beam sensor
Special type
  • Hygienic design
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 25 m
Nominal range Sn
  • 40 m
Power on indication
  • LED green
Wave length
  • 645 nm
Alignment optical axis
  • < 1°
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Electrical data
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 20.2 mm
Height / length
  • 47.7 mm
Depth
  • 36.4 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 68/69K & proTect+

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Fitting receiver
The selected altAttribute does not exist! O500H.ER-GW1B.PVCK
Through beam sensors - hygiene

Article no.: 11167297

  • receiver
  • through beam sensor
  • 25 m
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
The selected altAttribute does not exist! O500H.ER-GW1B.PVOK
Through beam sensors - hygiene

Article no.: 11167299

  • receiver
  • through beam sensor
  • 25 m
  • push-pull
  • Teach-in: remote
  • flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Mounting accessories
The selected altAttribute does not exist! HI17-1H
Mounting for sensors in hygienic design Ø 17 mm

Article no.: 11039553

  • Material: Stainless steel V4A
  • EHEDG-certified
To the top
You are currently visiting Netherlands.
Change the website to see the appropriate content for your location.
Visit Website USA