Generating CAD-Models requires an external login to CADENAS.
Data sheet – IR18.P08F-Q60.PC1Z.7BO
Data sheet – IR18.P08F-Q60.PC1Z.7BO
Data sheet – IR18.P08F-Q60.PC1Z.7BO
Data sheet – IR18.P08F-Q60.PC1Z.7BO
MTTF_11119474
IR18.xxxx-F60.xxxx.7BO / STEP
Link to dataportal
ZTEST-ALL.DIGITAL
Test unit for sensors digital
Article no.: 11084377 |
|
|
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital
Article no.: 11084376 |
|
|
ZCONV-ALL.IMPM12
Adapter for pulse stretching M12
Article no.: 11163237 |
|
Sensofix series 18
Article no.: 10151658 |
|
|
ZADAP-M18.STANDARD
Mounting bracket series 18
Article no.: 11172096 |
|
|
ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)
Article no.: 11171584 |
|
|
ZADAP-M18.LONG
Mounting bracket long series 18 (L design)
Article no.: 11172095 |
|
|
Mounting rod with mounting plate holder 200 mm
Article no.: 11707685 |
|
|
Mounting rod with mounting plate holder 300 mm
Article no.: 11707686 |
|
|
Mounting rod 200 mm
Article no.: 11707688 |
|
|
Mounting rod 250 mm
Article no.: 11707697 |
|
|
Mounting rod with mounting plate holder 250 mm
Article no.: 11707698 |
|
|
Mounting rod 300 mm
Article no.: 11707687 |
|
|
Mounting plate series 500 and ø18 mm
Article no.: 11707699 |
|
|
Mounting base
Article no.: 11707702 |
|
|
Two-way connector
Article no.: 11707703 |
|
CAM12.A3-11232807
Article no.: 11232807 |
|
|
CAM12.A3-11230331
Article no.: 11230331 |
|
|
CAM12.A3-11230854
Article no.: 11230854 |
|
|
CAM12.A3-11230332
Article no.: 11230332 |
|
|
CAM12.A3-11230333
Article no.: 11230333 |
|
|
CAM12.A3-11230855
Article no.: 11230855 |
|
|
CAM12.A3-11232808
Article no.: 11232808 |
|
|
CAM12.A3-11232810
Article no.: 11232810 |
|
|
CAM12.A3-11230385
Article no.: 11230385 |
|
|
CAM12.A3-11230856
Article no.: 11230856 |
|
|
CAM12.A3-11230340
Article no.: 11230340 |
|
|
CAM12.A3-11230341
Article no.: 11230341 |
|
|
CAM12.A3-11230857
Article no.: 11230857 |
|
|
CAM12.A3-11232811
Article no.: 11232811 |
|
|
CAM12.A3-11232816
Article no.: 11232816 |
|
|
CAM12.A3-11230862
Article no.: 11230862 |
|
|
CAM12.A3-11232817
Article no.: 11232817 |
|
|
CAM12.A3-11230407
Article no.: 11230407 |
|
|
CAM12.A3-11230863
Article no.: 11230863 |
|
|
CAM12.A3-11232818
Article no.: 11232818 |
|
|
CAM12.A3-11232819
Article no.: 11232819 |
|
|
CAM12.A3-11232821
Article no.: 11232821 |
|
|
CAM12.A3-11230864
Article no.: 11230864 |
|
|
CAM12.A3-11232822
Article no.: 11232822 |
|
|
CAM12.A3-11230408
Article no.: 11230408 |
|
|
CAM12.A3-11230865
Article no.: 11230865 |
|
|
CAM12.A3-11232823
Article no.: 11232823 |
|
|
CAM12.A3-11232824
Article no.: 11232824 |
|
|
CAM12.A3-11232836
Article no.: 11232836 |
|
|
CAM12.A3-11230914
Article no.: 11230914 |
|
|
CAM12.A3-11232837
Article no.: 11232837 |
|
|
CAM12.A3-11230502
Article no.: 11230502 |
|
|
CAM12.A3-11230915
Article no.: 11230915 |
|
|
CAM12.A3-11232838
Article no.: 11232838 |
|
|
CAM12.A3-11232839
Article no.: 11232839 |
|
|
CAM12.A3-11232841
Article no.: 11232841 |
|
|
CAM12.A3-11230916
Article no.: 11230916 |
|
|
CAM12.A3-11232842
Article no.: 11232842 |
|
|
CAM12.A3-11230503
Article no.: 11230503 |
|
|
CAM12.A3-11230917
Article no.: 11230917 |
|
|
CAM12.A3-11232843
Article no.: 11232843 |
|
|
CAM12.A3-11232844
Article no.: 11232844 |
|
|
CAM12.A3-11232861
Article no.: 11232861 |
|
|
CAM12.A3-11230925
Article no.: 11230925 |
|
|
CAM12.A3-11232862
Article no.: 11232862 |
|
|
CAM12.A3-11230506
Article no.: 11230506 |
|
|
CAM12.A3-11230926
Article no.: 11230926 |
|
|
CAM12.A3-11232863
Article no.: 11232863 |
|
|
CAM12.A3-11232864
Article no.: 11232864 |
|
|
CAM12.A3-11232866
Article no.: 11232866 |
|
|
CAM12.A3-11230927
Article no.: 11230927 |
|
|
CAM12.A3-11232867
Article no.: 11232867 |
|
|
CAM12.A3-11230507
Article no.: 11230507 |
|
|
CAM12.A3-11230928
Article no.: 11230928 |
|
|
CAM12.A3-11232868
Article no.: 11232868 |
|
|
CAM12.A3-11232869
Article no.: 11232869 |
|
CAM12.A3-11232618
Article no.: 11232618 |
|
|
CAM12.A3-11232619
Article no.: 11232619 |
|
|
CAM12.A3-11232620
Article no.: 11232620 |
|
|
CAM12.A3-11232621
Article no.: 11232621 |
|
|
CAM12.A3-11232622
Article no.: 11232622 |
|
|
CAM12.A3-11232623
Article no.: 11232623 |
|
|
CAM12.A3-11232624
Article no.: 11232624 |
|
|
CAM12.A3-11232813
Article no.: 11232813 |
|
|
CAM12.A3-11230858
Article no.: 11230858 |
|
|
CAM12.A3-11230859
Article no.: 11230859 |
|
|
CAM12.A3-11230404
Article no.: 11230404 |
|
|
CAM12.A3-11230860
Article no.: 11230860 |
|
|
CAM12.A3-11230861
Article no.: 11230861 |
|
|
CAM12.A3-11232814
Article no.: 11232814 |
|
|
CAM12.A3-11232846
Article no.: 11232846 |
|
|
CAM12.A3-11230918
Article no.: 11230918 |
|
|
CAM12.A3-11232847
Article no.: 11232847 |
|
|
CAM12.A3-11230504
Article no.: 11230504 |
|
|
CAM12.A3-11230919
Article no.: 11230919 |
|
|
CAM12.A3-11232848
Article no.: 11232848 |
|
|
CAM12.A3-11232849
Article no.: 11232849 |
|