• Image
  • Product name
  • Product group
  • Housing
  • Scanning range Sd
  • Features
  • Availability

Filter by attributes

Sensing distance max.

Housing version

Connection types

Operating temperature

Resolution

Image Product name Product group Housing Scanning range Sd Features Availability
UF401V.DA0-UA1Z.82Y

Article no.: 11708321

Product group
  • Ultrasonic distance measuring sensors
Housing
  • PA (glass fiber reinforced, with aluminium inserts)
Scanning range Sd
  • 100 … 1000 mm (nominal)
Features
  • AMPSEAL 16, 3 pin
  • -25 … 70 °C
  • ISO 20653:2013 (IP 68/69K (50bar))
Delivery time
on request
Inquire
UF401V.DA0-UA1Z.82Y/P034

Article no.: 11723197

Product group
  • Ultrasonic distance measuring sensors
Housing
  • PA (glass fiber reinforced, with aluminium inserts)
Scanning range Sd
  • 100 … 1000 mm (nominal)
Features
  • AMPSEAL 16, 3 pin
  • -25 … 70 °C
  • ISO 20653:2013 (IP 68/69K (50bar))
Delivery time
immediately available
Inquire

Did not find what you were looking for?

To the top