Technical data
Technical data
Material
  • Housing: aluminium
  • Cable transducer: stainless steel cable coated with polyamide
Operating temperature
  • -20...+80 °C
Service life
  • Approx. 1 mio. strokes
Measuring length
  • 10 m
Weight approx.
  • 2.5 kg
Distance/revolution
  • 315.07 mm
Cable acceleration
  • ≤30 m/s²
Cable diameter
  • 1 mm
Pull-out force
  • ≤21 N
Pull-in force
  • >8 N
Linearity
  • ±0.01 %
Interface
  • CANopen®
  • EtherCAT
  • EtherNet/IP
  • Profibus
  • PROFINET
  • SAE J1939
  • SSI
  • Incremental

Downloads
Data sheet
Quickstart
Declaration of conformity

Accessories
Mounting accessories
The selected altAttribute does not exist! Snap hook (Z 119.060)
For GCA / GCI with M4 thread

Article no.: 11034111

  • Snap hook for cable transducer with M4 thread
The selected altAttribute does not exist! Idler pulley (Z 119.104)
For cable transducers from 5 - 15 m (GCI15 / GCA15) with cable thickness 1 mm

Article no.: 11241935

  • Idler pulley for cable transducers from 5 - 15 m (GCI15 / GCA15)
  • Can be mounted directly on the cable transducer
  • For applications with rope exit >3°
  • For angled and confined installation space
The selected altAttribute does not exist! Idler pulley (Z 119.065)
For cable transducers with cable thickness 0.8 - 1 mm

Article no.: 11034114

  • Idler pulley for cable transducers
  • For angled and confined installation space
  • For bridging corners and edges
The selected altAttribute does not exist! Synchro flange adaptor

Article no.: 11721601

  • Adaptor plate EAM580-SY

To the top