Technical data
Technical data - electrical ratings
Voltage supply
  • 9...26 VDC
Consumption
  • ≤60 mA
Inputs
  • 3 x fiber-optic
Input signals
  • Fiber-optic 1, 2 and 3
Outputs
  • 3 x HTL
Output signals
  • K1, K2, K3 + inverted
Transmission frequency
  • ≤250 kHz
Transmission length
  • ≤300 m
Approval
  • CE
Technical data - mechanical design
Dimensions W x H x L
  • 50 x 75 x 55 mm
Protection EN 60529
  • IP 20
Operating temperature
  • -20...+50 °C (without dew)
Connection
  • Screw terminal connector
  • 3x connector (VL, ST or SMA)

Downloads
Data sheet
Operating Manual
Declaration of conformity
CAD

To the top