Technical data
Technical data - electrical ratings
Voltage supply
  • 9...26 VDC
Consumption
  • ≤200 mA
Inputs
  • 4 x TTL
Input signals
  • K1, K2, K3, K4 + inverted
Outputs
  • 4 x fiber-optic
Output signals
  • Fiber-optic 1, 2, 3 and 4
Transmission frequency
  • ≤250 kHz
Transmission length
  • ≤300 m
Approval
  • CE
Technical data - mechanical design
Dimensions W x H x L
  • 122 x 122 x 80 mm
Protection EN 60529
  • IP 65
Operating temperature
  • -20...+70 °C (without dew)
Connection
  • 3x cable gland M20x1.5
  • 4x cable gland M16x1.5

Downloads
Data sheet
Operating Manual
Declaration of conformity

To the top